GN 415 Side Thrust Pins Zinc Die-Cast

Photo

GN 415 Zinc Die-Cast Side Thrust Pins Type: A1 - Cylinder, horizontal
Version: KG - Plastic, smooth
Type: A1 - Cylinder, horizontal
Version: KG - Plastic, smooth
GN 415 Zinc Die-Cast Side Thrust Pins Type: A1 - Cylinder, horizontal
Version: KG - Plastic, smooth GN 415 Zinc Die-Cast Side Thrust Pins Type: A2 - Cylinder, vertical
Version: NG - Stainless steel, smooth GN 415 Zinc Die-Cast Side Thrust Pins Type: B1 - Wedge, up
Version: NR - Stainless steel, serrated GN 415 Zinc Die-Cast Side Thrust Pins Type: B2 - Wedge, down
Version: NG - Stainless steel, smooth GN 415 Zinc Die-Cast Side Thrust Pins Type: B3 - Wedge, right
Version: KG - Plastic, smooth GN 415 Zinc Die-Cast Side Thrust Pins Type: B3 - Wedge, right
Version: NR - Stainless steel, serrated GN 415 Zinc Die-Cast Side Thrust Pins Type: B4 - Wedge, left
Version: NG - Stainless steel, smooth

Product description

Information

Side thrust pins GN 415 have a compact design and offer maximum flexibility when tensioning and holding parts. A variety of thrust pin designs as well as two different spring forces are available.

Depending on the installation position, these side thrust pins offer a pull-down effect operating within height h2. They are fastened by means of bores or slotted holes.

The side thrust pins are delivered fully assembled. If necessary, the installation position of the thrust pin slide can be rotated by 4x90° according to the sketch. When installing version KG, the shaped thread in the plastic slide should be reused and the tightening torque limited.

Specification

Housing
Zinc die-castZD
Powder coated
Black, RAL 9005, textured finish


Thrust pin

  • Plastic, smoothKG
    Technopolymer POM, black
  • Stainless steel, smoothNG, AISI 630
    Metal injection molded
  • Stainless steel, serratedNR, AISI 630
    Metal injection molded

Spring
Stainless steel AISI 301


Screw

  • Steel, zinc nickel coated (Version KG)
  • Stainless steel A2 (Version NG / NR)

RoHS

Technical drawing

3D
Hide technical drawing
GN 415 Zinc Die-Cast Side Thrust Pins sketch

Part Options / Table

Type

A1Cylinder, horizontal
A2Cylinder, vertical
B1Wedge, up
B2Wedge, down
B3Wedge, right
B4Wedge, left

Identification no.

1Standard spring load
2High spring load
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b1b2dh1 +0.02h2kl1l2 ≈l3l4 ≈m1m2m3m4rsSpring load F ≈
Standard (Id. no. 1)
Initial


End

High (Id. no. 2)
Initial


End
0.870.280.130.040.240.160.650.110.190.090.550.160.310.180.250.391.80 lbf (8 N)2.47 lbf (11 N)2.47 lbf (11 N)4.50 lbf (20 N)
1.260.390.210.040.350.201.080.200.280.120.830.220.470.390.390.631.80 lbf (8 N)4.27 lbf (19 N)4.27 lbf (19 N)10.12 lbf (45 N)
1.540.570.260.040.470.241.380.320.390.191.060.260.590.530.540.873.82 lbf (17 N)7.42 lbf (33 N)6.07 lbf (27 N)16.86 lbf (75 N)

Build & Price

3D Product Configurator
Material

Width b1
Type






Version



Identification no.


Selected Part

Total US Dollars (net)
$8.95
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$8.95
100249$8.20
250499$7.46
≥ 500$6.71
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.023 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.