GN 437.2 Lockable Hinges Zinc Die-Cast, with Countersunk Bores

Photo

GN 437.2 Zinc Die-Cast Lockable Hinges, with Countersunk Bores Color: SW - Black, RAL 9005, textured finish
Color: SW - Black, RAL 9005, textured finish
GN 437.2 Zinc Die-Cast Lockable Hinges, with Countersunk Bores Color: SW - Black, RAL 9005, textured finish GN 437.2 Zinc Die-Cast Lockable Hinges, with Countersunk Bores Color: SR - Silver, RAL 9006, textured finish

Product description

Information

With lockable hinges GN 437.2, doors and covers can be secured at any desired angular position.

In its rest position, the adjustable lever is not connected to the locking thread of the hinge axis, i.e., it can be freely rotated. The serration only engages when the handle is pressed down, allowing the hinge to be clamped.

This prevents the engagement from releasing unintentionally. It additionally ensures that the adjustable lever does not hinder the movement of the door or cover.

To adjust to the door or cover, the adjustable lever must be disengaged before the hinge can be swung into the new position.

Specification

  • Body
    Zinc die-castZD
    Powder coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR

  • Guide sleeve
    Plastic
    Technopolymer (Polyacetal POM)
    Temperature resistant up to 176 °F (80 °C)

  • Adjustable lever
    • Zinc die-cast
      Powder coated
      Black for SW
      Silver for SR
    • Threaded stud and retaining screw
      Steel, zinc plated, blue passivated finish

RoHS

Accessory

Spacer Plates GN 2370
Spacer Plates with Tapped Holes GN 2372

Technical drawing

3D
Hide technical drawing
GN 437.2 Zinc Die-Cast Lockable Hinges, with Countersunk Bores sketch

Part Options / Table

Type

A2x2 bores for countersunk screws
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2dh1h2h3h4h5l3l4m1m2
2.362.360.330.730.300.370.751.380.791.771.421.42

Build & Price

3D Product Configurator
Material

Width l1
Length l2
Type

Color
SR
SW

Selected Part

Total US Dollars (net)
$31.64
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$31.64
100249$29.00
250499$26.37
≥ 500$23.73
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.422 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 437.2-ZD-60-60-A-SWGN 437.2-ZD-60-60-A-SR