Hinges GN 437.4 hold door and covers in the given indexing position without additional mechanics.
This is particularly advantageous when machines and systems must frequently be opened and closed for loading and unloading, and it is also useful for servicing or repairs. Undesirable independent closing and opening is prevented.
The -3° of the type C2 moreover ensures that the door or cover presses slightly against the housing frame when closed.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.341 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351