GN 586.1 Safety Swivel Load Rings Steel

Photo

GN 586.1 Steel Safety Swivel Load Rings

Product description

Information

GN 586.1 safety swivel load rings can be folded and rotated in all directions, carrying the full load in any approved tension direction.

These load rings offer a high load carrying capacity and are tested to meet high safety standards in all load directions (safety factor 4).

The nominal values for load capacity in the table are for the most extreme loading conditions listed, and are also clearly marked on the ring.

GN 586.1 safety swivel load rings comply with Machinery Directive 2006/42/EG and are BG tested.

The integrated RFID transponder is used to clearly identify the lifting gear, e.g. during the prescribed regular inspection.

This series replaces the previous GN 586 safety swivel load rings for metric sizes.

Specification

Load ring
Steel
German Material No. 1.6541

  • Forged
  • High-strength tempered
  • 100 % electromagnetic tensile tested
    according to EN 1677
  • Bright pink powder coated finish

Bracket
Steel

  • Forged
  • High-strength tempered
  • 100 % electromagnetic tensile tested
  • Bright pink powder coated finish

Threaded bolt
Steel

  • High-strength tempered (Property Class 12.9)
  • Delta-Tone® finish
    (inorganic zinc flake coating)

Bushing
Steel, galvanically zinc plated


RoHS

Technical drawing

3D
Hide technical drawing
GN 586.1 Steel Safety Swivel Load Rings sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread
d2h1h2h3h4k1k2k3k4k5l1l2rA/F1
in mm
A/F2
in mm
Tightening torque
in Nm
Nominal load (WLL)
in metric tons
M 80.943.432.951.571.380.472.051.342.951.770.431.181.26135300.63
M 100.943.432.951.541.420.472.051.342.951.770.591.181.26176600.9
M 121.023.432.951.501.460.472.051.342.951.770.711.261.261981501.35
M 161.183.903.351.541.810.532.201.503.391.850.871.361.5024101502
M 201.775.004.332.172.170.653.232.134.452.521.261.971.8930124003.5
M 241.775.634.922.642.280.713.232.135.123.071.461.971.8936147604.5
M 302.366.695.792.643.150.894.062.565.943.151.932.362.64461710006.7

Build & Price

3D Product Configurator
Thread d1

Selected Part

Total US Dollars (net)
$197.86
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$197.86
59$181.37
1024$164.88
≥ 25$148.39
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.660 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.