GN 614.6 Spring Plungers Steel / Stainless Steel, Unthreaded, with Collar

Photo

GN 614.6 Steel / Stainless Steel Spring Plungers, Unthreaded, with Collar Type: K - Steel, standard spring load
Type: K - Steel, standard spring load
GN 614.6 Steel / Stainless Steel Spring Plungers, Unthreaded, with Collar Type: K - Steel, standard spring load GN 614.6 Steel / Stainless Steel Spring Plungers, Unthreaded, with Collar Type: KN - Stainless steel, standard spring load
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Spring plungers GN 614.6 are primarily used in toolmaking as spring-loaded stops as well as for push-on / push-off applications.

A tolerance of H7 for the location hole of d1 is recommended.

Specification

Type K

  • Housing
    Steel, blackened finish
  • Nose pin
    Steel, Blackened finish
    Hardened

Type KN

  • Housing
    Stainless steel AISI 303
  • Nose pin
    Stainless steel AISI 303
    Nitrided

Spring
Stainless steel AISI 631


RoHS

Technical drawing

3D
Hide technical drawing
GN 614.6 Steel / Stainless Steel Spring Plungers, Unthreaded, with Collar sketch

Part Options / Table

Type

KSteel, standard spring load
KNStainless steel, standard spring load
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.002d2d3l1l2l3w
Compression
Spring load ≈
Initial

End
0.2360.110.310.790.240.130.142.25 lbf (10 N)4.95 lbf (22 N)
0.3150.150.390.940.310.130.186.74 lbf (30 N)19.78 lbf (88 N)
0.3940.230.511.180.390.160.229.44 lbf (42 N)24.73 lbf (110 N)
0.4720.310.631.420.470.200.2611.24 lbf (50 N)29.23 lbf (130 N)

Build & Price

3D Product Configurator
Diameter d1
Type


Selected Part

Total US Dollars (net)
$9.71
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$9.71
100249$8.90
250499$8.09
≥ 500$7.28
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.008 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 614.6-6-KGN 614.6-6-KNGN 614.6-8-KGN 614.6-8-KNGN 614.6-10-KGN 614.6-10-KNGN 614.6-12-KGN 614.6-12-KN