GN 614.7 Press-Fit Ball Plungers Stainless Steel, Long Body

Photo

GN 614.7 Stainless Steel Press-Fit Ball Plungers, Long Body
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Press-fit ball plungers GN 614.7 are used as detents as well as for push-on and push-off applications and ejectors.

The tolerance d1 H7 is recommended for the locating bore.

Specification

Housing
Stainless steel AISI 305


Ball
Stainless steelNI AISI 420C
Hardened


Spring
Stainless steel AISI 631


RoHS

Technical drawing

3D
Hide technical drawing
GN 614.7 Stainless Steel Press-Fit Ball Plungers, Long Body sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 +0.004d2d3d4 ±0.002l1l2l3l4w
Compression
Spring load ≈
Initial
End
0.1570.120.180.1570.420.040.070.220.042.90 lbf (12.9 N)4.27 lbf (19 N)
0.1970.160.220.1970.470.040.080.240.054.34 lbf (19.3 N)6.56 lbf (29.2 N)
0.2360.200.260.2360.590.040.090.320.076.29 lbf (28 N)10.68 lbf (47.5 N)
0.3150.260.330.3150.710.040.110.370.098.99 lbf (40 N)15.13 lbf (67.3 N)
0.3940.330.430.3941.020.060.170.560.1214.84 lbf (66 N)23.60 lbf (105 N)

Build & Price

3D Product Configurator
Diameter d1
Ball material

Selected Part

Total US Dollars (net)
$2.95
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.95
100249$2.71
250499$2.46
≥ 500$2.21
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.001 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.