GN 615.5 Ball Plungers Stainless Steel 316L, with Ceramic Ball, with Slot

Photo

GN 615.5 Stainless Steel 316L Ball Plungers, with Ceramic Ball, with Slot Type: KN - Stainless steel, standard spring load
Type: KN - Stainless steel, standard spring load
GN 615.5 Stainless Steel 316L Ball Plungers, with Ceramic Ball, with Slot Type: KN - Stainless steel, standard spring load GN 615.5 Stainless Steel 316L Ball Plungers, with Ceramic Ball, with Slot Type: KSN - Stainless steel, high spring load
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Ball plungers GN 615.5 are used as locating devices, detent pins, pressure pins and ejectors. A typical example is push-on / push-off applications.

Ball plungers mounted in various control levers are also perfect solutions for snap-indexing mechanism applications.

Due to the selection of materials, the stainless steel ball plungers are suitable for use in highly corrosive environments. In addition the ceramic ball is low wearing, anti-magnetic and an electrically insulating material.

Specification

Housing
Stainless steel AISI 316L


Ball
Ceramic
Silicon nitride, black


Spring
Stainless steel AISI 631


Identification of Type KSN:
Housing with 2 longitudinal markings


RoHS

Technical drawing

3D
Hide technical drawing
GN 615.5 Stainless Steel 316L Ball Plungers, with Ceramic Ball, with Slot sketch

Part Options / Table

Type

KNStainless steel, standard spring load
KSNStainless steel, high spring load
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length lw
Compression
Spring load ≈
Standard (Type KN)
Initial


End
Spring load ≈
High (Type KSN)
Initial


End
M 40.100.350.031.91 lbf (8.5 N)3.15 lbf (14 N)2.70 lbf (12 N)4.05 lbf (18 N)
M 50.120.470.041.80 lbf (8 N)3.15 lbf (14 N)3.37 lbf (15 N)4.95 lbf (22 N)
M 60.140.550.042.47 lbf (11 N)4.05 lbf (18 N)4.27 lbf (19 N)6.29 lbf (28 N)
M 80.180.630.064.05 lbf (18 N)6.97 lbf (31 N)8.09 lbf (36 N)13.94 lbf (62 N)
M 100.240.750.085.40 lbf (24 N)10.12 lbf (45 N)12.81 lbf (57 N)23.38 lbf (104 N)
M 120.310.870.105.85 lbf (26 N)11.02 lbf (49 N)13.71 lbf (61 N)24.73 lbf (110 N)
M 160.390.940.149.22 lbf (41 N)19.33 lbf (86 N)15.29 lbf (68 N)31.92 lbf (142 N)

Build & Price

3D Product Configurator
Thread d1
Type


Selected Part

Total US Dollars (net)
$8.01
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$8.01
100249$7.34
250499$6.68
≥ 500$6.01
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.027 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.