l1 | d1 | d2 | h1 | h2 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | l9 | m1 | m2 | m3 | m4 | m5 | r | s | x | y |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.95 | 0.26 | 0.16 | 2.36 | 1.18 | 1.75 | 1.18 | 2.01 | 4.63 | 3.81 | 0.53 | 4.25 | 4.00 | 2.40 | 0.31 | 1.57 | 1.81 | 1.10 | 2.95 | 0.28 | 2.05 | 1.14 |
Multiple-joint hinges can be installed on the housing with the slotted holes of the mounting flanges that are either perpendicular or parallel to the hinge axis. This results in the two pivot characteristics depicted. |
|||||||||||
|
|
|
Multiple-joint hinges can be adjusted in three planes during installation. For example, this allows compensation for tolerances or establishing of required compressive forces for seals. |
Flaps, hatches and doors can be inset, surface-mounted or mitered. The maximum wall thicknesses and bend sizes for planned sheet metal constructions arise from the respective installation type.
|
||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||
Show / Hide columns
|
||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||
Show / Hide columns
|
||||||||||||||||||||||||||||||||
The design variants shown represent standard installation conditions. If the installation position of the hinge is changed or one of the two wall thickness dimensions s or b are lower, the maximum achievable dimensions change independently of each other. This makes it possible in some cases to work with larger wall thickness dimensions than those specified with the same hinge size. A simple design check via CAD or a test setup is therefore recommended. |
|
The maximum load of the multiple-joint hinges specified below applies to the standard use cases and serves for orientation in the case of deviating applications. The resulting forces lead to slight elastic deformation, which can be compensated for by means of the adjustment options, if necessary. |
||||||||||||||||||||
|
||||||||||||||||||||
Show / Hide columns
|
Min | Max | Price |
---|---|---|
1 | 9 | $343.39 |
10 | 24 | $314.77 |
25 | 49 | $286.16 |
≥ 50 | $257.54 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351