EN 7822 Gear Racks Plastic, for Spur Gears, Pressure Angle 20°, Module 1 / 1.5 / 2 / 3

Photo

EN 7822 Plastic Gear Racks, for Spur Gears, Pressure Angle 20°, Module 1 / 1.5 / 2 / 3
ELESA original design
code: ZCR-A

Product description

Information

Gear racks EN 7822 are used in combination with spur gears EN 7802 to convert rotary motion into linear motion. They are used in automation applications with high repeatable precision and frequent changes of direction and load.

The steel core increases the stiffness and prevents bending of the racks. In addition, modules 1 / 1.5 / 2 are designed for continuous installation of the racks.

The gear racks have a reference profile toothing with a pressure angle of 20°. The force FS refers to the maximum permissible force that can be applied to a single tooth.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 248 °F (120 °C)
  • GrayGRGR

RoHS

On request

Other types

Technical drawing

3D
Hide technical drawing
EN 7822 Plastic Gear Racks, for Spur Gears, Pressure Angle 20°, Module 1 / 1.5 / 2 / 3 sketch

Part Options / Table

Type

VGSquare, straight, toothed
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
ModuleLength l
Nominal size

Actual size
b
Tooth width
h1h2sMax. force FS
acting on a tooth
113.7813.860.590.590.550.3183.63 lbf (372 N)
1.59.849.840.670.670.610.31142 lbf (633 N)
1.519.6922.240.670.670.610.31142 lbf (633 N)
29.849.880.790.790.710.39223 lbf (993 N)
219.6922.240.790.790.710.39223 lbf (993 N)
39.8410.001.181.181.060.59502 lbf (2234 N)
319.6919.691.181.181.060.59502 lbf (2234 N)

Build & Price

3D Product Configurator
Module
Length l
Type

Color
GR

Selected Part

Total US Dollars (net)
$33.13
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
15$33.13
649$31.92
5099$30.12
≥ 100$27.10
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.577 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.