GN 801.1 Clamping Arm Extenders Steel, Rigid, for Toggle Clamps with U-Bar

Photo

GN 801.1 Steel Clamping Arm Extenders, Rigid, for Toggle Clamps with U-Bar

Product description

Information

Clamping arm extenders GN 801.1 are used together with toggle clamps with “U-bar clamping arm” to clamp something simultaneously at two points in parallel, such as with a spindle assembly. These are mounted to the clamping arm and affixed in the desired position along the slot.

The side position of the spindle assembly can also be selected via the slots. A symmetrical placement creates a balanced clamping result.

All parts are supplied in a non-assembled set. Four flanged washers are included for fastening the spindle assembly.

Specification

SteelST, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 801.1 Steel Clamping Arm Extenders, Rigid, for Toggle Clamps with U-Bar sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
mh1ab1b2d1d2h2 ≈h3h4Length lFor toggle clamp size
GN 810
GN 810.1
GN 810.3
GN 810.4

GN 820
GN 820.1
GN 820.2
GN 820.3
GN 820.4

GN 860

GN 842
3.350.630.490.450.590.24M 60.220.471.463.9413013012570
3.940.710.980.550.710.32M 80.250.611.694.72230230200360

Build & Price

3D Product Configurator
Length m
Height h1
Material

Selected Part

Total US Dollars (net)
$6.07
In Stock: 6
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$6.07
5099$5.56
100249$5.06
≥ 250$4.55
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.136 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 801.1-85-16-STGN 801.1-100-18-ST