Protective covers GN 864.1 are designed for pneumatic fastening clamps GN 864. The covers protect the tensioning mechanism from penetrating dirt by covering the back side of the pneumatic clamp.
The type FG is equipped with a non-stick coating of fluoropolymer (PTFE) for protection against welding spatter and corrosion.
Socket cap screws and centering guide bushings are included.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.057 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351