GN 875.2 Clamping Arms Aluminum, for Pneumatic Swing Clamps GN 875 / GN 876, with Slotted Hole

Photo

GN 875.2 Aluminum Clamping Arms, for Pneumatic Swing Clamps GN 875 / GN 876, with Slotted Hole

Product description

Information

Clamping arms GN 875.2 with slotted hole are designed as accessories to pneumatic swing clamps GN 875 / GN 876. The slotted hole allows variable positioning of application-specific pressing elements in connection with the two flanged washers.

The angle orientation of the clamping arm can be set arbitrarily during mounting on the swing clamp. When fastening the screw, the piston rod must not experience any torque. Therefore, the clamping arm must be held to prevent twisting.

Included are a socket cap screw DIN 912 and an washer ISO 7092 for fastening to the swing clamp as well as two flanged washers for fastening the clamping bolts.

Specification

Body
AluminumAL

  • Hard anodized finishHE
  • Wear-resistant surface

Flanged washers
Steel, zinc plated, blue passivated finish


Socket cap screw DIN 912
Steel, zinc plated, blue passivated finish


Washer ISO 7092
Steel, zinc plated, blue passivated finish


RoHS

Accessory

Toggle Clamp Spindle Assemblies GN 708.1

Technical drawing

3D
Hide technical drawing
GN 875.2 Aluminum Clamping Arms, for Pneumatic Swing Clamps GN 875 / GN 876, with Slotted Hole sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
For
pneumatic
swing clamp
size
d1mab1b2b3d2d3h1h2Length l
160.311.610.590.170.260.49M 40.220.350.221.99
200.471.890.790.220.370.67M 50.330.430.222.41
250.551.970.790.260.440.71M 60.330.630.262.54
32 / 400.632.560.980.330.570.79M 80.330.710.353.24
50 / 630.793.351.180.410.690.98M 100.410.910.394.18

Build & Price

3D Product Configurator
Material

Diameter d1
Hole distance m
Finish

Selected Part

Total US Dollars (net)
$34.21
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$34.21
5099$31.36
100249$28.51
≥ 250$25.65
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.026 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.