GN 875.4 Adapter Flanges Aluminum, for Pneumatic Swing Clamps GN 875 / GN 876

Photo

GN 875.4 Aluminum Adapter Flanges, for Pneumatic Swing Clamps GN 875 / GN 876

Product description

Information

Adapter flanges GN 875.4 are designed as accessories to GN 875 / GN 876 pneumatic swing clamps and serve as an adapter for mounting custom clamping arms.

The angle orientation of the clamping arm can be set arbitrarily during mounting on the swing clamp. When fastening the screw, the piston rod must not experience any torque. The clamping arm must therefore be held to prevent twisting.

Included are a socket cap screw DIN 912 and an washer ISO 7092 for fastening to the swing clamp.

Specification

Body
AluminumAL

  • Hard anodized finishHE
  • Wear-resistant surface

Socket cap screw DIN 912
Steel, zinc plated, blue passivated finish


Washer ISO 7092
Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 875.4 Aluminum Adapter Flanges, for Pneumatic Swing Clamps GN 875 / GN 876 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
For
pneumatic
swing clamp
size
d1mbd2d3d4d5h1h2h3
160.310.870.51M 50.510.221.180.550.220.24
200.471.180.71M 60.710.331.570.790.220.39
250.551.500.98M 60.980.331.970.960.310.47
32 / 400.631.771.18M 81.180.352.361.140.350.71
50 / 630.791.891.26M 81.260.412.561.180.390.71

Build & Price

3D Product Configurator
Material

Diameter d1
Hole distance m
Finish

Selected Part

Total US Dollars (net)
$30.08
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$30.08
5099$27.58
100249$25.07
≥ 250$22.56
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.028 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.