GN 876.1 Threaded Flanges Steel, for Pneumatic Swing Clamps GN 876

Photo

GN 876.1 Steel Threaded Flanges, for Pneumatic Swing Clamps GN 876

Product description

Information

Threaded flanges GN 876.1 are accessories designed for pneumatic swing clamps GN 876.

This makes it unnecessary to tap the mounting hole of the part.

Specification

SteelST, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 876.1 Steel Threaded Flanges, for Pneumatic Swing Clamps GN 876 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
For pneumatic swing clamp sized1md2hLength l
25M 40 x 1.51.460.210.351.97
32M 50 x 1.51.770.260.472.36
40M 55 x 1.51.970.260.472.56
50M 65 x 1.52.280.350.592.95
63M 80 x 1.52.760.350.593.46

Build & Price

3D Product Configurator
Material

Thread d1
Hole distance m

Selected Part

Total US Dollars (net)
$42.86
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$42.86
100249$39.29
250499$35.72
≥ 500$32.15
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.161 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.