GN 962 Heavy Duty Pneumatic Toggle Clamps Steel, with Vertical Mounting Base, with Magnetic Piston

Photo

GN 962 Steel Heavy Duty Pneumatic Toggle Clamps, with Vertical Mounting Base, with Magnetic Piston Type: CPV - Clamping arm with slotted hole, with two flanged washers and GN 708.1 spindle assembly
Type: CPV - Clamping arm with slotted hole, with two flanged washers and GN 708.1 spindle assembly
GN 962 Steel Heavy Duty Pneumatic Toggle Clamps, with Vertical Mounting Base, with Magnetic Piston Type: CPV - Clamping arm with slotted hole, with two flanged washers and GN 708.1 spindle assembly GN 962 Steel Heavy Duty Pneumatic Toggle Clamps, with Vertical Mounting Base, with Magnetic Piston Type: APV - Clamping arm with slotted hole, with two flanged washers GN 962 Steel Heavy Duty Pneumatic Toggle Clamps, with Vertical Mounting Base, with Magnetic Piston Type: EPV - Clamping arm with bushing

Product description

Information

Heavy duty pneumatic toggle clamps GN 962 are equipped with a reinforced body, and bearing pins and bushings are hardened and ground. This makes them suitable for applications in which substantial forces arise and a long service life is required.

To ensure an extended life of the mechanical parts as well as the pneumatic cylinder, the operating pressure should not exceed 6 bar. In addition, a compressed-air control unit should be mounted in the air intake line.

Heavy duty pneumatic toggle clamps GN 962 are equipped with a magnetic piston as standard. This makes end position detection possible in connection with sensors GN 3380.

Specification

Toggle clamp
Steel, phosphate-treated


Bearing pins / bushings
Steel, hardened and ground


Double-action air cylinder,
with adjustable end position damping
Max. pressure 6 bar


Spindle assembly GN 708.1,
Type A

  • Steel, zinc plated, blue passivated finish
  • Rubber tip 85 Shore A

All moving parts lubricated with special grease


RoHS

Accessory

Sensor GN 3380

Technical drawing

3D
Hide technical drawing
GN 962 Steel Heavy Duty Pneumatic Toggle Clamps, with Vertical Mounting Base, with Magnetic Piston sketch

Part Options / Table

Type

APVClamping arm with slotted hole, with two flanged washers
CPVClamping arm with slotted hole, with two flanged washers and GN 708.1 spindle assembly
EPVClamping arm with bushing

Coding

MMagnetic piston
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Size
Type APV
Type CPV

Type EPV
FH
Holding
capacity
FS
Clamping force
at 6 bar ≈
a ≈b1 ≈b2b3b4d1d2d3d4Inside Ø
connection
tube
e ≈
220-495 lbf (2200 N)196 lbf (870 N)1.382.441.891.420.25M 60.26G 1/8-0.161.51
440-989 lbf (4400 N)274 lbf (1220 N)1.382.912.562.130.41M 100.33G 1/4-0.242.13
-8501911 lbf (8500 N)513 lbf (2280 N)-3.442.952.95-M 120.41G 1/40.490.312.78
Show / Hide columns
Dimensions in: Inch (change to Metric)
Size
Type APV
Type CPV

Type EPV
h1 ≈h2h3h4 ≈h5l1 ≈l2 ≈l3 ≈l4m1m2m3rs1s2w
Adjustable range
220-8.703.030.651.022.376.342.01-2.561.181.340.793.780.14-1.06
440-11.304.170.941.503.077.682.36-3.031.671.831.184.920.20-0.71
-85013.985.511.22--9.02-2.68-2.052.202.175.940.240.47-

Build & Price

3D Product Configurator
Size
Type



Coding

Selected Part

Total US Dollars (net)
$751.69
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$751.69
59$689.05
1024$626.41
≥ 25$563.77
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 2.187 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
Recently Viewed

Show all standards