Search result: WRHC Nylon Plastic Retractable Hand Cranks with Revolving Handle (limited to 100 hits from a total of 1128)

Filter Products
System of Measurement
Material
Product Family

GN 563.2 Aluminum T-Handles, Tapped or Blind Bore Type Finish: SW - Black, RAL 9005, textured finish
GN 563.2 Aluminum T-Handles, Tapped or Blind Bore Type
GN 5064 Stainless Steel T-Handles, with Tapped Hole, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR
GN 5064 Stainless Steel T-Handles, with Tapped Hole, Hygienic Design
DIN 98 Steel, Aluminum or Plastic Revolving Handles with Plain or Threaded Spindle Material: ST - Steel<br />Type: D - With plain stud
DIN 98 Steel, Aluminum or Plastic Revolving Handles with Plain or Threaded Spindle
EN 670 Plastic Crank Handles, with Revolving Handle, with Bore, Ergostyle® Color of the cover cap: DOR - Orange, RAL 2004, matte finish
EN 670 Plastic Crank Handles, with Revolving Handle, with Bore, Ergostyle®
GN 328 Aluminum Cabinet U-Handles, with Tapped or Counterbored Through Holes Type: A - Mounting from the back (tapped blind hole)<br />Finish: SW - Black, RAL 9005, textured finish
GN 328 Aluminum Cabinet U-Handles, with Tapped or Counterbored Through Holes
GN 428 Aluminum Cabinet U-Handles, with Tapped Holes or Through Holes, with Mounting Hardware Type: A - Mounting from the back (tapped blind hole)<br />Finish: SW - Black, RAL 9005, textured finish
GN 428 Aluminum Cabinet U-Handles, with Tapped Holes or Through Holes, with Mounting Hardware
EN 528.1 Plastic Cabinet U-Handles, with Tapped Inserts Material: PA - Plastic<br />Color: OR - Orange, RAL 2004, matte finish
EN 528.1 Plastic Cabinet U-Handles, with Tapped Inserts
EN 528 Plastic, Cabinet U-Handles, with Counterbored Mounting Holes Material: PA - Plastic<br />Color: SW - Black, RAL 9005, matte finish
EN 528 Plastic, Cabinet U-Handles, with Counterbored Mounting Holes
EN 629 Plastic Cabinet U-Handles, with Cover Cap Color of the cover cap: DRT - Red, RAL 3000, matte finish
EN 629 Plastic Cabinet U-Handles, with Cover Cap
EN 6284 Plastic Cabinet U-Handles, with Power Switching Function, LED Illuminated, with Connector
EN 6284 Plastic Cabinet U-Handles, with Power Switching Function, LED Illuminated, with Connector