Search result: design award (45 Hits)

Filter Products
New Products
System of Measurement
Product Family

GN 328 Aluminum Cabinet U-Handles, with Tapped or Counterbored Through Holes Type: A - Mounting from the back (tapped blind hole)<br />Finish: SW - Black, RAL 9005, textured finish
GN 328 Aluminum Cabinet U-Handles, with Tapped or Counterbored Through Holes
GN 428 Aluminum Cabinet U-Handles, with Tapped Holes or Through Holes, with Mounting Hardware Type: A - Mounting from the back (tapped blind hole)<br />Finish: SW - Black, RAL 9005, textured finish
GN 428 Aluminum Cabinet U-Handles, with Tapped Holes or Through Holes, with Mounting Hardware
GN 1581 Stainless Steel Hex Head Screws, Low-Profile Head, Hygienic Design Finish: MT - Matte finish (Ra < 0.8 µm)<br />Sealing ring material: E - EPDM
NEW GN 1581 Stainless Steel Hex Head Screws, Low-Profile Head, Hygienic Design
GN 6226 Stainless Steel AISI 316L Spacers in Hygienic Design Type: A1 - Through hole<br />Sealing ring material: H - HNBR
GN 6226 Stainless Steel AISI 316L Spacers in Hygienic Design
GN 1580 Stainless Steel Nuts, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR
GN 1580 Stainless Steel Nuts, Hygienic Design
GN 7600 Elastomer Sealing Rings, Hygienic Design Material: EPDM - Ethylene propylene diene rubber
GN 7600 Elastomer Sealing Rings, Hygienic Design
GN 8341 Stainless Steel Wing Nuts, with Tapped Blind Bore, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR
GN 8341 Stainless Steel Wing Nuts, with Tapped Blind Bore, Hygienic Design
GN 8351 Stainless Steel Wing Screws, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR
GN 8351 Stainless Steel Wing Screws, Hygienic Design
GN 1580 Stainless Steel Hex Head Screws, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - H-NBR
NEW GN 1580 Stainless Steel Hex Head Screws, Hygienic Design
GN 5064 Stainless Steel T-Handles, with Tapped Hole, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR
GN 5064 Stainless Steel T-Handles, with Tapped Hole, Hygienic Design
GN 429 Round Stainless Steel AISI 316L Cabinet U-Handles, with Tapped Holes, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR
GN 429 Round Stainless Steel AISI 316L Cabinet U-Handles, with Tapped Holes, Hygienic Design
GN 5435 Stainless Steel Star Knobs, with Tapped Blind Bore, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: E - EPDM
GN 5435 Stainless Steel Star Knobs, with Tapped Blind Bore, Hygienic Design
GN 5445 Stainless Steel Three-Lobed Knobs, with Tapped Blind Bore, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR
GN 5445 Stainless Steel Three-Lobed Knobs, with Tapped Blind Bore, Hygienic Design
GN 75.6 Stainless Steel Mushroom Shaped Knobs, with Tapped Hole or Threaded Stud, Hygienic Design Type: D - With tapped hole<br />Finish: PL - Polished finish (Ra < 0.8 µm)<br />Sealing ring material: H - HNBR
GN 75.6 Stainless Steel Mushroom Shaped Knobs, with Tapped Hole or Threaded Stud, Hygienic Design