EN 246 Leveling Feet Steel, Plastic Base, Threaded Stud Type, without Mounting Holes

Photo

EN 246 Steel Leveling Feet, Plastic Base, Threaded Stud Type, without Mounting Holes Type: B - With nut, without rubber pad
ELESA original design code

LV.A-125-APS
Type: B - With nut, without rubber pad
EN 246 Steel Leveling Feet, Plastic Base, Threaded Stud Type, without Mounting Holes Type: B - With nut, without rubber pad EN 246 Steel Leveling Feet, Plastic Base, Threaded Stud Type, without Mounting Holes Type: A - Without nut, without rubber pad EN 246 Steel Leveling Feet, Plastic Base, Threaded Stud Type, without Mounting Holes Type: AG - Without nut, with rubber pad EN 246 Steel Leveling Feet, Plastic Base, Threaded Stud Type, without Mounting Holes Type: BG - With nut, with rubber pad

Product description

Information

Leveling feet EN 246 are characterized by a high static load capacity. The cost-effective stud-to-base connection allows a swivel of only ± 2°.

The static load capacity listed in the table is to be used as a guide only. Exceeding these load capacities may cause permanent deformation or breakage of the plastic base.

The values in the table were determined by a series of tests, where a limited number of leveling feet were subjected to a vertical static load, in relation to the foot, for a limited time.

Specification

Base
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)
  • Black, matte finish

Threaded stud
Steel

  • Property class 5.8
  • Zinc plated, blue passivated finish

Hex nut DIN 934
Steel, zinc plated, blue passivated finish

Rubber pad
Perbunan® (NBR) 90 Shore A

  • Black
  • Reinforced by zinc plated steel disk

RoHS

Technical drawing

3D
Hide technical drawing
EN 246 Steel Leveling Feet, Plastic Base, Threaded Stud Type, without Mounting Holes sketch

Part Options / Table

Type

AWithout nut, without rubber pad
BWith nut, without rubber pad
AGWithout nut, with rubber pad
BGWith nut, with rubber pad
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2l3A/FStatic load
(See information)
4.92M 203.746.102.171.770.948992 lbf (40 kN)
4.92M 243.746.102.171.770.948992 lbf (40 kN)
4.92M 306.10-2.171.771.188992 lbf (40 kN)

Build & Price

3D Product Configurator
Base diameter d1
Thread d2
Stud length l1
Type




Selected Part

Total US Dollars (net)
$32.69
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$32.69
799$31.50
100249$29.72
≥ 250$26.74
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.382 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.