MIG-EL "Glide-Rite"™ Industrial Glides Steel, Fixed Threaded Stud Type, with Rubber Pad

Photo

 MIG-EL Metric Size, Steel "Glide-Rite"™ Industrial Glides, Fixed Threaded Stud Type, with Rubber Pad

Product description

Information

"Glide-Rite"™ industrial glides MIG-EL are an economical way of leveling light duty machines, cabinets, office furniture, or any type of light weight equipment. The steel with nickel plating provides a very decorative finish that is acceptable for all applications, and the elastomer pad provides greater stability for non-skid applications.

The pad reduces noise, shock and vibration, and is oil resistant.

A coupling nut is not recommended to use for installation. Use a nut or tapped hole of 1 - 1 1/2 times the thread diameter of the threaded stud.

To insure a proper glide size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Specification

Threaded stud
Steel, zinc plated, blue passivated finish


Base
Steel, nickel plated


Rubber pad
Elastomer, non-skid


RoHS

On request

Stainless steel version

Technical drawing

3D
Hide technical drawing
 MIG-EL Metric Size, Steel "Glide-Rite"™ Industrial Glides, Fixed Threaded Stud Type, with Rubber Pad sketch

Part Options / Table

Type

EWith rubber pad
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2l3l4A/FMax. load.
1.20M 61.500.750.3740.1380.197250 lbf (1112.05 N)
1.20M 81.500.750.3740.1380.236250 lbf (1112.05 N)
2.03M 81.500.990.4880.2130.236250 lbf (1112.05 N)
2.03M 102.000.990.4880.2130.315250 lbf (1112.05 N)
2.40M 102.001.030.5510.2130.315250 lbf (1112.05 N)
2.40M 104.001.030.5510.2130.315250 lbf (1112.05 N)
2.40M 122.001.030.5510.2130.394250 lbf (1112.05 N)
2.40M 124.001.030.5510.2130.394250 lbf (1112.05 N)
2.80M 122.001.060.5590.2130.394500 lbf (2224.11 N)
2.80M 124.001.060.5590.2130.394500 lbf (2224.11 N)
2.80M 162.001.060.5590.2130.512500 lbf (2224.11 N)
2.80M 164.001.060.5590.2130.512500 lbf (2224.11 N)
3.19M 124.001.150.6220.2130.394500 lbf (2224.11 N)
3.19M 126.001.150.6220.2130.394500 lbf (2224.11 N)
3.19M 164.001.150.6220.2130.512500 lbf (2224.11 N)
3.19M 166.001.150.6220.2130.512500 lbf (2224.11 N)

Build & Price

3D Product Configurator
Base diameter d1
Thread d2
Stud length l1
Type

Selected Part

Total US Dollars (net)
$4.25
In Stock: 520
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$4.25
250499$3.90
500999$3.55
≥ 1000$3.19
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.