WN 9100.1 "NY-LEV®" Leveling Mounts Stainless Steel, Plastic Base, Threaded Stud Type, without Mounting Holes

Photo

WN 9100.1 Stainless Steel "NY-LEV®" Leveling Mounts, Plastic Base, Threaded Stud Type, without Mounting Holes
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Made in the U.S.A., "NY-LEV®" leveling mounts WN 9100.1 are a quality and economical solution to your leveling and height adjustment needs.

The threaded stud swivels freely 15° in all directions. It is not recommended to move the stud beyond the 15° mark, otherwise the ball end of the stud can pop out of its seat and both stud and base will separate.

A coupling nut is not recommended to use for installation. Use a nut or tapped hole of 1 - 1 1/2 times the thread diameter of the threaded stud.

The optional rubber pad is used for non-skid, noise and vibration reduction. A unique solid squared waffle pattern on the pad provides for a more positive non-skid surface. The rubber pad resists many organic acids, most chemicals, alkalines, salt, water and corrosion.

To insure a proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

The maximum load ratings for these leveling mounts are based on a calculation of 40% distortion to the rubber pad. This insures the proper application requirements when using the base with the non-skid pad.

Specification

Base
Nylon plastic, glass filled


Threaded stud
Stainless steel AISI 303


Hex nut
Stainless steel AISI 303


Rubber pad
Elastomer, non-skid


RoHS

Technical drawing

3D
Hide technical drawing
WN 9100.1 Stainless Steel "NY-LEV®" Leveling Mounts, Plastic Base, Threaded Stud Type, without Mounting Holes sketch

Part Options / Table

Type

AWithout rubber pad
GWith rubber pad
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2l3l4A/FMax. load
Without rubber pad

With rubber pad
1.973/8 x 163.004.005.00--1.380.700.1250.3134000 lbf (17792.89 N)800 lbf (3558.58 N)
1.971/2 x 133.004.005.006.00-1.380.700.1250.4384000 lbf (17792.89 N)800 lbf (3558.58 N)
1.975/8 x 113.004.005.006.00-1.380.700.1250.5004000 lbf (17792.89 N)800 lbf (3558.58 N)
3.153/8 x 163.004.005.00--1.380.700.1250.3135000 lbf (22241.11 N)1800 lbf (8006.8 N)
3.151/2 x 133.004.005.006.00-1.380.700.1250.4385000 lbf (22241.11 N)1800 lbf (8006.8 N)
3.155/8 x 113.004.005.006.00-1.380.700.1250.5005000 lbf (22241.11 N)1800 lbf (8006.8 N)
3.153/4 x 103.004.005.006.008.001.380.700.1250.6255000 lbf (22241.11 N)1800 lbf (8006.8 N)
4.335/8 x 114.005.006.00--1.660.950.1250.5007500 lbf (33361.66 N)2700 lbf (12010.2 N)
4.333/4 x 104.005.006.008.00-1.660.950.1250.6257500 lbf (33361.66 N)2700 lbf (12010.2 N)
4.331 x 85.006.008.0010.00-1.660.950.1250.7507500 lbf (33361.66 N)2700 lbf (12010.2 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2l3l4A/FMax. load
Without rubber pad

With rubber pad
1.97M 103.004.005.001.560.700.1250.3144000 lbf (17792.89 N)800 lbf (3558.58 N)
1.97M 123.004.005.001.560.700.1250.3934000 lbf (17792.89 N)800 lbf (3558.58 N)
1.97M 126.00--1.600.700.1250.3934000 lbf (17792.89 N)800 lbf (3558.58 N)
1.97M 163.004.005.001.560.700.1250.5114000 lbf (17792.89 N)800 lbf (3558.58 N)
1.97M 166.00--1.600.700.1250.5114000 lbf (17792.89 N)800 lbf (3558.58 N)
1.97M 168.00--1.640.700.1250.5114000 lbf (17792.89 N)800 lbf (3558.58 N)
3.15M 103.004.005.001.560.700.1250.3145000 lbf (22241.11 N)1800 lbf (8006.8 N)
3.15M 123.004.005.001.560.700.1250.3935000 lbf (22241.11 N)1800 lbf (8006.8 N)
3.15M 126.00--1.600.700.1250.3935000 lbf (22241.11 N)1800 lbf (8006.8 N)
3.15M 163.004.005.001.560.700.1250.5115000 lbf (22241.11 N)1800 lbf (8006.8 N)
3.15M 166.00--1.600.700.1250.5115000 lbf (22241.11 N)1800 lbf (8006.8 N)
3.15M 168.00--1.640.700.1250.5115000 lbf (22241.11 N)1800 lbf (8006.8 N)
3.15M 203.004.005.001.560.700.1250.6285000 lbf (22241.11 N)1800 lbf (8006.8 N)
3.15M 206.00--1.600.700.1250.6285000 lbf (22241.11 N)1800 lbf (8006.8 N)
3.15M 208.00--1.640.700.1250.6285000 lbf (22241.11 N)1800 lbf (8006.8 N)
4.33M 164.00--1.650.950.1250.5117500 lbf (33361.66 N)2700 lbf (12010.2 N)
4.33M 165.008.00-1.660.950.1250.5117500 lbf (33361.66 N)2700 lbf (12010.2 N)
4.33M 166.00--1.670.950.1250.5117500 lbf (33361.66 N)2700 lbf (12010.2 N)
4.33M 204.00--1.650.950.1250.6697500 lbf (33361.66 N)2700 lbf (12010.2 N)
4.33M 205.008.00-1.660.950.1250.6697500 lbf (33361.66 N)2700 lbf (12010.2 N)
4.33M 206.00--1.670.950.1250.6697500 lbf (33361.66 N)2700 lbf (12010.2 N)
4.33M 245.008.00-1.660.950.1250.7507500 lbf (33361.66 N)2700 lbf (12010.2 N)
4.33M 246.00--1.670.950.1250.7507500 lbf (33361.66 N)2700 lbf (12010.2 N)
4.33M 2410.00--1.820.950.1250.7507500 lbf (33361.66 N)2700 lbf (12010.2 N)

Build & Price

3D Product Configurator
Base diameter d1
Thread d2

Inch


Metric


Stud length l1
Type


Selected Part

Total US Dollars (net)
$11.72
In Stock: 1085
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$11.72
5099$10.74
100249$9.77
≥ 250$8.79
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.