Part Options / Table
Type
A | Without pad |
E | With rubber pad |
Show / Hide columns
Part Number A - Without pad | Part Number E - With rubber pad | d1 | d2
Thread | l1 | l2 | l3 | A/F | t | Max. load |
| |
|
|
|
|
|
|
|
|
| |
10TWR3 | 10TWR3N | 5.00 | 5/8 x 11 | 3.00 | 0.83 | 0.315 | 1.06 | 0.75 | 10000 lbf (44482.22 N) |
11TWR3 | 11TWR3N | 5.00 | 3/4 x 10 | 3.00 | 0.83 | 0.315 | 1.06 | 0.75 | 10000 lbf (44482.22 N) |
12TWR3 | 12TWR3N | 5.00 | 1 x 8 | 3.00 | 0.83 | 0.315 | 1.38 | 0.75 | 10000 lbf (44482.22 N) |
35TWR3 | 35TWR3N | 5.00 | 1 1/8 x 7 | 3.00 | 0.83 | 0.315 | 1.38 | 0.75 | 10000 lbf (44482.22 N) |
Filter combination produces no result.
Show / Hide columns
Inch
d1 | d2
Thread | l1 | l2 | l3 | A/F | t | Max. load |
|
|
|
|
|
|
|
|
5.00 | 5/8 x 11 | 3.00 | 0.83 | 0.315 | 1.06 | 0.75 | 10000 lbf (44482.22 N) |
5.00 | 3/4 x 10 | 3.00 | 0.83 | 0.315 | 1.06 | 0.75 | 10000 lbf (44482.22 N) |
5.00 | 1 x 8 | 3.00 | 0.83 | 0.315 | 1.38 | 0.75 | 10000 lbf (44482.22 N) |
5.00 | 1 1/8 x 7 | 3.00 | 0.83 | 0.315 | 1.38 | 0.75 | 10000 lbf (44482.22 N) |
Filter combination produces no result.
Build & Price
3D Product Configurator
Selected Part
Total US Dollars (net)
$19.57
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 49 | $19.57 |
50 | 99 | $17.94 |
100 | 249 | $16.31 |
≥ 250 | | $14.67 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
CAD Download
CAD data
Other Data Formats
CAD Download Tutorial
About CAD Downloads