PM 500 "PolyMount"™ Leveling Mounts Steel, Plastic Base, Threaded Stud Type

Photo

 PM 500 Steel "PolyMount"™ Leveling Mounts, Plastic Base, Threaded Stud Type

Product description

Information

"PolyMount"TM leveling mounts PM 500 are an economical choice for light, medium, and heavy-duty applications.

The mount swivels 15° to all sides of the center line to adjust to uneven surfaces.

A tool such as a screwdriver is necessary to pop out the tabs for access to the mounting holes.

To determine the proper mount size and required load per mount, divide the equipment’s weight by the number of mounts needed.

The hex nut is a standard part of the assembly.

Specification

Base
Nylon plastic

  • Glass fiber reinforced
  • With pop-out mounting holes

Threaded stud
Low carbon steel

  • Clear zinc plated
  • Forged and thread rolled

Rubber pad
Elastomer, non-skid


RoHS

On request

Additional sizes
"Socket Lock" technology to lock stud into place, preventing pullout in especially harsh applications

Technical drawing

3D
Hide technical drawing
 PM 500 Steel "PolyMount"™ Leveling Mounts, Plastic Base, Threaded Stud Type sketch

Part Options / Table

Type

AWithout pad
EWith rubber pad
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2l3l4A/FMax. load
5.003/4 x 104.002.380.830.3151.0610000 lbf (44482.22 N)
5.003/4 x 106.002.380.830.3151.0610000 lbf (44482.22 N)
5.001 x 84.002.540.830.3151.3810000 lbf (44482.22 N)
5.001 x 86.002.540.830.3151.3810000 lbf (44482.22 N)
5.001 1/8 x 76.002.540.830.3151.3810000 lbf (44482.22 N)
5.001 1/4 x 76.002.540.830.3151.8810000 lbf (44482.22 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2l3l4A/FMax. load
5.00M 204.002.380.830.3151.0610000 lbf (44482.22 N)
5.00M 206.002.380.830.3151.0610000 lbf (44482.22 N)
5.00M 244.002.540.830.3151.3810000 lbf (44482.22 N)
5.00M 246.002.540.830.3151.3810000 lbf (44482.22 N)

Build & Price

3D Product Configurator
Base diameter d1
Thread d2

Inch


Metric


Stud length l1
Type


Selected Part

Total US Dollars (net)
$26.83
In Stock: 24
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$26.83
5099$24.59
100249$22.36
≥ 250$20.12
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.