EN 725 Cabinet U-Handles FDA Compliant Plastic, Detectable, with Tapped Inserts

Photo

EN 725 FDA Compliant Plastic Cabinet U-Handles, Detectable, with Tapped Inserts Material / Finish: VDB - Visually detectable
ELESA original design
code: M.643-SST-VD/MD
Material / Finish: VDB - Visually detectable
EN 725 FDA Compliant Plastic Cabinet U-Handles, Detectable, with Tapped Inserts Material / Finish: VDB - Visually detectable EN 725 FDA Compliant Plastic Cabinet U-Handles, Detectable, with Tapped Inserts Material / Finish: MDB - Metal detectable
Standard-Parts-made-of-Detectable-Plastics

Product Family Standard Parts made of Detectable Plastics

Visually detectable standard parts are made of a blue plastic. The striking color makes them particularly visible to the human eye and, perhaps more importantly, to optical monitoring systems. Metal detectable standard parts are made of blue plastics that contain additives such as iron oxide. Thus, metal detectors respond from a particle volume of 0.125 cm³ and can also detect hidden plastic splinters, for example. All detectable plastic standard parts are made of FDA compliant plastic granulates according to FDA CFR.21 and EU 10/2011.

Show All Detectable Standard Parts
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
FDA

FDA

The FOOD AND DRUG ADMINISTRATION is a federal agency of the United States Department of Health and Human Services, one of the United States’ executive departments. The FDA is responsible for many things including food safety. The FDA has a positive list of substances that are allowed to come into contact with foods and beverages.

Product description

Information

Cabinet U-handles EN 725 are made of blue plastic granulate that is FDA compliant as per FDA CFR.21 and EU 10/2011 as well as visually detectable or metal detectable.

The blue color is especially easy to see with the human eye and is also easy to detect with optical monitoring systems. This allows monitoring of the production process, such as in food production, so that the process can be interrupted if foreign bodies are detected.

The plastic of version MDB contains metal detectable additives. Metal detectors will be triggered by this material from a particle volume of about 0.007628 in3 (0.125 cm3), meaning that even hidden plastic chips can be detected.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • FDA compliant plastic granulate
  • Blue, RAL 5005, matte finish
  • Visually detectableVDBVDB

Body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • FDA compliant plastic granulate
  • Metal detectable additives
  • Blue, RAL 5001, matte finish
  • Metal detectableMDBMDB

Tapped inserts
Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
EN 725 FDA Compliant Plastic Cabinet U-Handles, Detectable, with Tapped Inserts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length ldabht
min.
4.61 ± 0.02M 80.590.981.930.51
7.05 ± 0.04M 80.631.062.240.51

Build & Price

3D Product Configurator
Length l
Thread d
Material / Finish
MDB
VDB

Standard Parts with Visual Detectability

Visually detectable standard parts are made of blue plastic. The blue color makes them especially visible to the human eye and, perhaps more importantly, to optical monitoring systems. Especially in milk and meat products, but also in most other areas of food production, blue colors are rarely encountered and therefore stand out well.

Complete standard parts or only pieces of them that mistakenly end up in the food production can then be easily and reliably detected. In addition, contaminants and residues of food on standard parts and operating elements are also easier to identify thanks to the color contrast.

All visually detectable plastic standard parts are made of FDA compliant plastic granulate as per FDA CFR.21 and EU 10/2011 and can therefore be used safely in contact with food and in pharmaceutical production.

Standard Parts with Metal Detectability

Metal detectable standard parts are made of blue plastics that contain additives such as iron oxide. As a result, they are detected by metal detectors as of a particle volume of 0.007628 in3 (0.125 cm3), meaning that even hidden plastic chips can be detected. The blue color also improves visual detectability. It is always important to calibrate the metal detector since products at risk of contamination and the moisture they contain can influence the detection performance.

Also the metal detectable plastic standard parts are made of FDA compliant plastic granulate as per FDA CFR.21 and EU 10/2011 and can therefore be used safely in contact with food and in pharmaceutical production.

Selected Part

Total US Dollars (net)
$21.45
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$21.45
799$20.67
100249$19.50
≥ 250$17.55
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.154 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.