GN 187.5 Serrated Locking Plates Stainless Steel, Stud / Flange / Plate Type

Photo

GN 187.5 Stainless Steel Serrated Locking Plates, Stud / Flange / Plate Type Type: A - Plain stud (weldable)
Type: A - Plain stud (weldable)
GN 187.5 Stainless Steel Serrated Locking Plates, Stud / Flange / Plate Type Type: A - Plain stud (weldable) GN 187.5 Stainless Steel Serrated Locking Plates, Stud / Flange / Plate Type Type: C - Threaded stud GN 187.5 Stainless Steel Serrated Locking Plates, Stud / Flange / Plate Type Type: DH - Fastening flange, horizontal GN 187.5 Stainless Steel Serrated Locking Plates, Stud / Flange / Plate Type Type: E - Plate (weldable)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Serrated locking plates GN 187.5 can be installed in combination with locking joint sets GN 187.6 to create locking joints. This allows gear lever handles and retaining tubes or trays and mounts to be adjusted relative to each other at defined angles with a form-fit connection. The angle position of the serration is adapted to the connecting elements, permitting an axis-parallel or right-angled arrangement. The tooth count of 48 / 60 enables the adjustment in 7.5° or 6° steps, resulting in the indexing positions listed in the separate table.

Held together and centered by locking joint sets, the various types can be combined together arbitrarily with identical nominal sizes d1. GN 187.2 conical thrust springs can be placed between the locking heads during mounting, allowing a clean separation upon removal. Additional design possibilities arise from the compatibility of the locking heads with the locking plates GN 187.4.

When welding on, type E can be easily positioned on the opposing part and fastened by means of the mounting holes d8 (which are aligned with the serration) using dowel pins or positioning pins.

Specification

Stainless steel precision castingNI AISI CF-8
Matte shot-blasted finish


RoHS

Accessory

Locking Joint Sets GN 187.6 (Stainless Steel)
Serrated Locking Plates GN 187.4 (Steel / Stainless Steel)
Conical Thrust Springs GN 187.2 (Stainless Steel)

Technical drawing

3D
Hide technical drawing
GN 187.5 Stainless Steel Serrated Locking Plates, Stud / Flange / Plate Type sketch

Part Options / Table

Type

APlain stud (weldable)
BInternal tapped stud
CThreaded stud
DHFastening flange, horizontal
EPlate (weldable)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1z
Tooth count
bd2d3d4d5d6d7d8h1
Center of the teeth
h2
(2 x h1)
h3h4h5
1.0648601.810.350.710.51M 8M 100.210.100.310.630.120.790.06
1.2648602.130.350.830.63M 10M 120.260.120.370.750.120.870.08
1.5748602.760.431.060.79M 12M 160.330.160.470.940.161.180.10
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1kl1l2l3l4l5l6m1m2s1s2t1t2w min.
Stroke
1.060.200.830.791.590.830.790.831.260.670.550.470.470.670.03
1.260.241.020.941.950.980.940.981.500.790.670.470.590.790.03
1.570.281.241.262.481.221.261.201.890.940.870.550.711.020.04

Build & Price

3D Product Configurator
Outer diameter d1
Tooth count z
Type





Material

Possible Angles / Index Positions

z
Tooth count

Angle
steps

Possible angles / index positions

48

7.5°

Skala 0 bis 90 (7,5° Schritte)

60

Skala 0 bis 90 (6° Schritte)

Application Examples

Control mechanism
Tray / Retaining mechanism

Selected Part

Total US Dollars (net)
$22.33
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$22.33
5099$20.47
100249$18.61
≥ 250$16.75
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.151 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.