MLPST "Level-It"™ Leveling Mounts Stainless Steel Threaded Stud Type

Photo

 MLPST Metric Size, "Level-It"™ Leveling Mounts, Stainless Steel Threaded Stud Type Type: D1 - Stainless steel base
Type: D1 - Stainless steel base
 MLPST Metric Size, &quot;Level-It&quot;™ Leveling Mounts, Stainless Steel Threaded Stud Type Type: D1 - Stainless steel base  MLPST Metric Size, &quot;Level-It&quot;™ Leveling Mounts, Stainless Steel Threaded Stud Type Type: D2 - Solid Delrin<sup>®</sup> plastic base
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

"Level-It"™ leveling mounts MLPST swivel 10-15° to all sides of the centerline to adjust to uneven surfaces. They are typically used for leveling machine tools, electronic racks, benches, etc. The large diameter base design assures a solid support.

A coupling nut is not recommended to use for installation. Use a nut or tapped hole of 1 - 1 1/2 times the thread diameter of the threaded stud.

To insure a proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

The jam nut is a standard part of the assembly.

Specification

Threaded stud with ball end
Stainless steel AISI 303
Machined from solid bar


Type D1
Base
Stainless steel AISI 303


Type D2 / D3
Base
Delrin® plastic
Temperature resistant up to 180 °F (82 °C)


Jam nut
Materials and finishes are the same as the corresponding stud


RoHS

On request

Non-skid Elastomer pad
Molded Delrin® plastic base in additional sizes
For certain minimum quantities, modifications such as mounting holes and other versions of plating

Technical drawing

3D
Hide technical drawing
 MLPST Metric Size, "Level-It"™ Leveling Mounts, Stainless Steel Threaded Stud Type sketch

Part Options / Table

Type

D1Stainless steel base
D2Solid Delrin® plastic base
D3Molded Delrin® plastic base
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2l3A/FMax. load
Stainless steel base

Delrin® plastic base
0.75M 61.000.530.1000.375700 lbf (3113.75 N)150 lbf (667.23 N)
1.00M 81.250.700.1410.5001000 lbf (4448.22 N)200 lbf (889.64 N)
1.25M 102.000.880.1700.6253750 lbf (16680.83 N)300 lbf (1334.46 N)
1.88M 122.001.130.2500.7505000 lbf (22241.1 N)700 lbf (3113.75 N)
2.50M 162.001.250.3500.8756000 lbf (26689.32 N)1200 lbf (5337.86 N)
3.00M 202.001.500.4101.0627400 lbf (32916.84 N)1800 lbf (8006.79 N)
4.00M 243.501.880.4401.37520000 lbf (88964.43 N)2400 lbf (10675.73 N)
4.00M 244.251.880.4401.37520000 lbf (88964.43 N)2400 lbf (10675.73 N)
6.00M 304.002.750.7501.87543000 lbf (191273.53 N)3600 lbf (16013.59 N)
6.00M 306.002.750.7501.87543000 lbf (191273.53 N)3600 lbf (16013.59 N)

Build & Price

3D Product Configurator
Base diameter d1
Thread d2
Stud length l1
Type



Selected Part

Total US Dollars (net)
$17.03
In Stock: 64
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$17.03
5099$15.61
100249$14.19
≥ 250$12.77
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.