LPST "Level-It"™ Leveling Mounts Steel Threaded Stud Type

Photo

 LPST Inch Size, "Level-It"™ Leveling Mounts, Steel Threaded Stud Type Type: C1 - Steel base, yellow zinc plated
Type: C1 - Steel base, yellow zinc plated
 LPST Inch Size, &quot;Level-It&quot;™ Leveling Mounts, Steel Threaded Stud Type Type: C1 - Steel base, yellow zinc plated  LPST Inch Size, &quot;Level-It&quot;™ Leveling Mounts, Steel Threaded Stud Type Type: C2 - Steel base, black oxide finish  LPST Inch Size, &quot;Level-It&quot;™ Leveling Mounts, Steel Threaded Stud Type Type: C3 - Solid Delrin<sup>®</sup> plastic base

Product description

Information

"Level-It"™ leveling mounts LPST swivel 10-15° to all sides of the centerline to adjust to uneven surfaces. They are typically used for leveling machine tools, electronic racks, benches, etc. The large diameter base design assures a solid support.

A coupling nut is not recommended to use for installation. Use a nut or tapped hole of 1 - 1 1/2 times the thread diameter of the threaded stud.

To insure a proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

The jam nut is a standard part of the assembly.

Specification

Type C1 / C2

  • Base
    Steel, yellow zinc plated or black oxide finish
  • Threaded stud with ball end
    Steel, hardened
    Machined from solid bar

Type C3 / C4

  • Base
    Delrin® plastic
    Temperature resistant up to 180 °F (82 °C)
  • Threaded stud with ball end
    Steel, hardened, yellow zinc plated
    Machined from solid bar

Jam nut
Materials and finishes are the same as the corresponding stud


RoHS

On request

Non-skid Elastomer pad
Molded Delrin® plastic base in additional sizes
For certain minimum quantities, modifications such as mounting holes and other versions of plating

Technical drawing

3D
Hide technical drawing
 LPST Inch Size, "Level-It"™ Leveling Mounts, Steel Threaded Stud Type sketch

Part Options / Table

Type

C1Steel base, yellow zinc plated
C2Steel base, black oxide finish
C3Solid Delrin® plastic base
C4Molded Delrin® plastic base
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2l3A/FMax. load
Steel base

Delrin® plastic base
0.7510 x 321.000.530.1000.375700 lbf (3113.75 N)150 lbf (667.23 N)
0.7510 x 322.000.530.1000.375700 lbf (3113.75 N)150 lbf (667.23 N)
1.001/4 x 201.250.700.1410.5001000 lbf (4448.22 N)200 lbf (889.64 N)
1.001/4 x 202.500.700.1410.5001000 lbf (4448.22 N)200 lbf (889.64 N)
1.001/4 x 281.250.700.1410.500775 lbf (3447.37 N)200 lbf (889.64 N)
1.255/16 x 182.000.880.1700.6252500 lbf (11120.55 N)250 lbf (1112.05 N)
1.255/16 x 242.000.880.1700.6252150 lbf (9563.67 N)250 lbf (1112.05 N)
1.253/8 x 162.000.880.1700.6253750 lbf (16680.83 N)300 lbf (1334.46 N)
1.253/8 x 164.000.880.1700.6253750 lbf (16680.83 N)300 lbf (1334.46 N)
1.253/8 x 242.000.880.1700.6253300 lbf (14679.13 N)250 lbf (1112.05 N)
1.881/2 x 132.001.130.2500.7505000 lbf (22241.1 N)700 lbf (3113.75 N)
1.881/2 x 134.001.130.2500.7505000 lbf (22241.1 N)700 lbf (3113.75 N)
1.881/2 x 202.001.130.2500.7504000 lbf (17792.88 N)625 lbf (2780.13 N)
2.505/8 x 112.001.250.3500.8756000 lbf (26689.32 N)1200 lbf (5337.86 N)
2.505/8 x 114.001.250.3500.8756000 lbf (26689.32 N)1200 lbf (5337.86 N)
2.505/8 x 182.001.250.3500.8755000 lbf (22241.1 N)1100 lbf (4893.04 N)
3.003/4 x 102.001.500.4101.0627400 lbf (32916.84 N)1800 lbf (8006.79 N)
3.003/4 x 104.001.500.4101.0627400 lbf (32916.84 N)1800 lbf (8006.79 N)
3.003/4 x 162.001.500.4101.0626200 lbf (27578.97 N)1650 lbf (7339.56 N)
4.007/8 x 94.001.880.4401.37515000 lbf (66723.32 N)1700 lbf (7561.98 N)
4.007/8 x 144.001.880.4401.37513500 lbf (60050.99 N)1950 lbf (8674.03 N)
4.001 x 83.501.880.4401.37520000 lbf (88964.43 N)2400 lbf (10675.73 N)
4.001 x 84.251.880.4401.37520000 lbf (88964.43 N)2400 lbf (10675.73 N)
4.001 x 86.001.880.4401.37520000 lbf (88964.43 N)2400 lbf (10675.73 N)
4.001 x 123.501.880.4401.37518000 lbf (80067.98 N)2250 lbf (10008.49 N)
6.001 1/4 x 74.002.750.7501.87543000 lbf (191273.53 N)3600 lbf (16013.59 N)
6.001 1/4 x 76.002.750.7501.87543000 lbf (191273.53 N)3600 lbf (16013.59 N)

Build & Price

3D Product Configurator
Base diameter d1
Thread d2
Stud length l1
Type




Selected Part

Total US Dollars (net)
$3.21
In Stock: 223
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$3.21
5099$2.94
100249$2.68
≥ 250$2.41
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.043 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.