GN 50i T-Nuts Steel / Stainless Steel, for Aluminum Profiles (i-Modular System)

Photo

GN 50i Steel / Stainless Steel T-Nuts, for Aluminum Profiles (i-Modular System) Material / Finish: SZ - Steel, zinc plated, blue passivated finish
Type: V - With anti-twist protection
Material / Finish: SZ - Steel, zinc plated, blue passivated finish
Type: V - With anti-twist protection
GN 50i Steel / Stainless Steel T-Nuts, for Aluminum Profiles (i-Modular System) Material / Finish: SZ - Steel, zinc plated, blue passivated finish
Type: V - With anti-twist protection GN 50i Steel / Stainless Steel T-Nuts, for Aluminum Profiles (i-Modular System) Material / Finish: NB - Stainless steel, plain finish
Type: N - Without anti-twist protection GN 50i Steel / Stainless Steel T-Nuts, for Aluminum Profiles (i-Modular System) Material / Finish: NB - Stainless steel, plain finish
Type: V - With anti-twist protection GN 50i Steel / Stainless Steel T-Nuts, for Aluminum Profiles (i-Modular System) Material / Finish: SZ - Steel, zinc plated, blue passivated finish
Type: N - Without anti-twist protection GN 50i Steel / Stainless Steel T-Nuts, for Aluminum Profiles (i-Modular System) Material / Finish: SZ - Steel, zinc plated, blue passivated finish
Type: S - Heavy
i-Modular-system

i-Modular System (Item compatible)

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

T-nuts GN 50i fasten attachments and accessories in the slot of aluminum profiles.

The spring-loaded ball secures the T-nut against unwanted slipping within the slot, making installation easier.

T-nuts of types N and V can be swiveled into the slot at any position.

Specification

Steel, zinc plated, blue passivated finishSZ


Stainless steel, plain finishNB


RoHS

Technical drawing

3D
Hide technical drawing
GN 50i Steel / Stainless Steel T-Nuts, for Aluminum Profiles (i-Modular System) sketch

Part Options / Table

Type

NWithout anti-twist protection
VWith anti-twist protection
SHeavy
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Typend
Steel

Stainless steel
b ≈h1 ≈h2 ≈h3 ≈Length lm ≈
N0.20M 3M 4M 5--M 4M 5--0.310.160.03-0.450.16
N0.24M 3M 4M 5M 6-----0.430.240.04-0.670.20
N0.31M 4M 5M 6M 8-M 4M 5M 6M 80.550.280.06-0.910.28
V0.20M 3M 4M 5------0.310.160.030.030.450.16
V0.24M 3M 4M 5M 6-M 5M 6--0.430.240.040.020.670.20
V0.31M 3M 4M 5M 6M 8----0.550.280.060.040.910.28
S0.31M 4M 5M 6M 8-----0.710.280.060.110.910.28

Build & Price

3D Product Configurator
Slot width n
Thread d (Steel)
Thread d (Stainless steel)
Type



Material / Finish


Assembly Instructions

MD50i_MT-49559-0

Selected Part

Total US Dollars (net)
$0.95
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$0.95
100249$0.87
250499$0.80
≥ 500$0.72
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.