GN 51b T-Slot Nuts Steel / Stainless Steel, for Aluminum Profiles (b-Modular System)

Photo

GN 51b T-Slot Nuts, Steel / Stainless Steel, for Aluminum Profiles (b-Modular System) Material / Finish: SZ - Steel, zinc plated, blue passivated finish
Material / Finish: SZ - Steel, zinc plated, blue passivated finish
GN 51b T-Slot Nuts, Steel / Stainless Steel, for Aluminum Profiles (b-Modular System) Material / Finish: SZ - Steel, zinc plated, blue passivated finish GN 51b T-Slot Nuts, Steel / Stainless Steel, for Aluminum Profiles (b-Modular System) Material / Finish: NB - Stainless steel, plain finish
b-Modular-system

b-Modular System (Bosch compatible)

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

T-slot nuts GN 51b fasten attachments and accessories in the slot of aluminum profiles. They are inserted into the slot of the aluminum profile at any position and affixed by a 90° turn.

With type B, the increased torque in the nut thread ensures that the required 90° turn during installation or removal of the bolt is always reliably transmitted and the T-slot nut is aligned crosswise or lengthwise to the slot.

The connection is conductive.

Specification

Steel, zinc plated, blue passivated finishSZ


Stainless steel, plain finishNB


RoHS

Technical drawing

3D
Hide technical drawing
GN 51b T-Slot Nuts, Steel / Stainless Steel, for Aluminum Profiles (b-Modular System) sketch

Part Options / Table

Type

NWithout increased torque
BWith increased torque
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
nd
Steel

Stainless steel
bh1h2Length l
0.24M 4---M 4-0.450.120.040.23
0.31M 4M 5M 6-M 6-0.650.180.060.31
0.39M 4M 5M 6M 8M 6M 80.760.220.120.39

Build & Price

3D Product Configurator
Slot width n
Thread d (Steel)
Thread d (Stainless steel)
Type


Material / Finish


Selected Part

Total US Dollars (net)
$0.85
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$0.85
100249$0.78
250499$0.71
≥ 500$0.63
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.001 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.