GN 666.1 Tubular Grip Handles Aluminum or Stainless Steel, with Socket Cap Screws

Photo

GN 666.1 Aluminum or Stainless Steel Tubular Grip Handles, with Socket Cap Screws Finish: EL - Anodized finish, natural color
Finish: EL - Anodized finish, natural color
GN 666.1 Aluminum or Stainless Steel Tubular Grip Handles, with Socket Cap Screws Finish: EL - Anodized finish, natural color GN 666.1 Aluminum or Stainless Steel Tubular Grip Handles, with Socket Cap Screws Finish: ELG - Anodized finish, natural color GN 666.1 Aluminum or Stainless Steel Tubular Grip Handles, with Socket Cap Screws Finish: NG - Ground, matte shiny finish GN 666.1 Aluminum or Stainless Steel Tubular Grip Handles, with Socket Cap Screws Finish: SW - Black, RAL 9005, textured finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Tubular grip handles GN 666.1 offer an even more extensive size range for virtually any application that requires mounting from the top side.

Specification

Tube Ø 30x1.5 mm
Aluminum / Stainless steel


Handle legs / covers
Plastic (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)

Tube
Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW

Handle legs / covers
Black, matte finish


Tube
Aluminum
Anodized finish, natural colorELEL

Handle legs / covers
Black, matte finish


Tube
Aluminum
Anodized finish, natural colorELGELG

Handle legs / covers
Light gray, matte finish


Tube
Stainless steel AISI 304
Ground, matte shiny finishNGNG

Handle legs / covers
Black, matte finish


RoHS

On request

Various inch and metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
GN 666.1 Aluminum or Stainless Steel Tubular Grip Handles, with Socket Cap Screws sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1l1 ±0.02bd2hl2l3l4l5l6l7
max.
1.188.000.715/16 x 182.369.186.829.383.500.820.48
1.1810.000.715/16 x 182.3611.188.8211.383.500.820.48
1.1812.000.715/16 x 182.3613.1810.8213.383.500.820.48
1.1816.000.715/16 x 182.3617.1814.8217.383.500.820.48
1.1820.000.715/16 x 182.3621.1818.8221.383.500.820.48
1.1824.000.715/16 x 182.3625.1822.8225.383.500.820.48
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1 ±0.02bd2hl2l3l4l5l6l7
max.
1.187.870.71M 82.369.066.6910.433.350.670.33
1.189.840.71M 82.3611.028.6612.403.350.670.33
1.1811.810.71M 82.3612.9910.6314.373.350.670.33
1.1815.750.71M 82.3616.9314.5718.313.350.670.33
1.1819.690.71M 82.3620.8718.5022.243.350.670.33
1.1823.620.71M 82.3624.8022.4426.183.350.670.33

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Inch


Metric


Length l1
Finish
EL
ELG
NG
SW

Selected Part

Total US Dollars (net)
$46.04
In Stock: 6
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$46.04
5099$42.20
100249$38.37
≥ 250$34.53
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.