GN 666.4 Tubular Arch Handles Aluminum or Stainless Steel, with Tapped Inserts

Photo

GN 666.4 Aluminum or Stainless Steel Tubular Arch Handles, with Tapped Inserts Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 666.4 Aluminum or Stainless Steel Tubular Arch Handles, with Tapped Inserts Finish: SW - Black, RAL 9005, textured finish GN 666.4 Aluminum or Stainless Steel Tubular Arch Handles, with Tapped Inserts Finish: EL - Anodized finish, natural color GN 666.4 Aluminum or Stainless Steel Tubular Arch Handles, with Tapped Inserts Finish: ES - Anodized finish, natural color GN 666.4 Aluminum or Stainless Steel Tubular Arch Handles, with Tapped Inserts Finish: NG - Ground, matte shiny finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 666.4 tubular arch handles are an advanced development of GN 666 tubular handles with straight tube. The curved shape is another modern industrial design element.

Specification

Tube Ø 30x1.5 mm
Aluminum / stainless steel


Handle legs
Aluminum, powder coated


Covers
Plastic (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)

Tube / handle legs
Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW

Covers
Black, matte finish


Tube
Aluminum
Anodized finish, natural colorELEL

Handle legs
Black, RAL 9005, textured finish

Covers
Black, matte finish


Tube
Aluminum
Anodized finish, natural colorESES

Handle legs
Silver, RAL 9006, textured finish

Covers
Light gray, matte finish


Tube
Stainless steel AISI 304
Ground, matte shiny finishNGNG

Handle legs
Black RAL 9005, textured finish

Covers
Black, matte finish


RoHS

On request

Various metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
GN 666.4 Aluminum or Stainless Steel Tubular Arch Handles, with Tapped Inserts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1 ±0.04bhl2l3l4t
min.
1.18M 6M 815.750.873.5417.3214.1718.900.59
1.18M 6M 819.690.873.7021.2618.1122.830.59
1.18M 6M 823.620.873.8625.2022.0526.770.59

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Length l1
Finish
EL
ES
NG
SW

Selected Part

Total US Dollars (net)
$128.48
In Stock: 2
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$128.48
100249$117.78
250499$107.07
≥ 500$96.36
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.795 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.