GN 115.6 Cam Latches Stainless Steel, Small Type, Operation with Socket Key

Photo

GN 115.6 Stainless Steel Cam Latches, Small Type, Operation with Socket Key Type: DK - With triangular spindle
Type: DK - With triangular spindle
GN 115.6 Stainless Steel Cam Latches, Small Type, Operation with Socket Key Type: DK - With triangular spindle GN 115.6 Stainless Steel Cam Latches, Small Type, Operation with Socket Key Type: SCH - With slot GN 115.6 Stainless Steel Cam Latches, Small Type, Operation with Socket Key Type: VK - With square spindle
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Cam latches GN 115.6 have smaller dimensions than standard latches GN 115, making them ideal for applications with limited space or requiring an unobtrusive appearance. Thanks to the stainless steel material, the latches are optimally suited for use in harsh environments.

They are operated with a rotation limited to 90°, which moves the latch bar into the locked position behind the frame. The bevels of the latch arm ease the closing of the door.

Latch arms are available with different bend angles to cover a latch arm distance A of 7.5 / 13.5 and 19.5 mm.

The latches GN 115.6 are supplied with loosely enclosed latch arm.

Specification

  • Cam latch housing
    Stainless steel AISI 303

  • Latch arm / assembly hardware
    Stainless steel AISI 304

  • Protection class IP 65

RoHS

Accessory

Socket Keys GN 119.2
Protective Caps GN 120

Technical drawing

3D
Hide technical drawing
GN 115.6 Stainless Steel Cam Latches, Small Type, Operation with Socket Key sketch

Part Options / Table

Type

DKWith triangular spindle
VKWith square spindle
SCHWith slot
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Latch arm distance A
0.300.530.77

Build & Price

3D Product Configurator
Type



Latch arm distance A

Construction and Assembly Instructions

Skizze Seite 2 GN 115.1

For installation, set a hole in the door, cover or hatch as shown in the outline drawing.

Once assembled, the latch is pushed through the bore diameter from the front. The hex nut can then be pushed over the latch from the back and bolted in place.

The required installation bore in the door leaf, is usually generated by punching or laser machining in series production.

The installation bore diameter can also be created by drilling or milling as shown in the outline drawings.

For small series and steel sheets below 2 mm thickness, the Sheet Metal Punches GN 123 are the tool of choice.

Selected Part

Total US Dollars (net)
$44.47
In Stock: 114
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$44.47
100249$40.76
250499$37.06
≥ 500$33.35
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.060 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 115.6-DK-7,5GN 115.6-VK-7,5GN 115.6-SCH-7,5GN 115.6-DK-13,5GN 115.6-VK-13,5GN 115.6-SCH-13,5GN 115.6-DK-19,5GN 115.6-VK-19,5GN 115.6-SCH-19,5