GN 115.7 Cam Latches Steel, with Cabinet U-Handle, Operation with Socket Key

Photo

GN 115.7 Steel Cam Latches, with Cabinet U-Handle, Operation with Socket Key Type: DK - With triangular spindle
Color: SR - Silver, RAL 9006, textured finish
Type: DK - With triangular spindle
Color: SR - Silver, RAL 9006, textured finish
GN 115.7 Steel Cam Latches, with Cabinet U-Handle, Operation with Socket Key Type: DK - With triangular spindle
Color: SR - Silver, RAL 9006, textured finish GN 115.7 Steel Cam Latches, with Cabinet U-Handle, Operation with Socket Key Type: SCH - With slot
Color: SW - Black, RAL 9005, textured finish GN 115.7 Steel Cam Latches, with Cabinet U-Handle, Operation with Socket Key Type: VDE - With double bit
Color: SR - Silver, RAL 9006, textured finish GN 115.7 Steel Cam Latches, with Cabinet U-Handle, Operation with Socket Key Type: VK8 - With square spindle
Color: SW - Black, RAL 9005, textured finish

Product description

Information

Cam latches GN 115.7 are used when the application requires both a latching mechanism and a handle. They lock by a turning operation limited to 90° which moves the latch arm in the locked position behind the door frame. The bevels of the latch arm ease the closing of the door.

Latch arms are available with different bend angles to cover a latch arm distance A from 4 to 50 mm. Product comes supplied with a loosely enclosed latch arm.

The cabinet U-handle with integrated latch arm is an attractively designed and cost-effective solution.

Specification

Cabinet U-handle
Zinc die-cast, powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


Latch arm / assembly hardware
Steel, zinc plated, blue passivated finish


RoHS

Accessory

Socket Keys GN 119.2
Protective Guide Plates GN 120.2
Internal Cabinet Handles GN 120.3

Technical drawing

3D
Hide technical drawing
GN 115.7 Steel Cam Latches, with Cabinet U-Handle, Operation with Socket Key sketch

Part Options / Table

Type

DKWith triangular spindle
VK7With square spindle
VK8With square spindle
SCHWith slot
VDEWith double bit
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Latch arm distance A
0.160.240.310.390.510.550.630.710.790.870.941.021.101.181.261.341.421.501.571.651.771.97

Build & Price

3D Product Configurator
Type





Latch arm distance A
Color
SR
SW

Technical and Assembly Instructions

Depending on the installation application, the 90° rotary movement range of the latch arm can be defined by means of a plug-type element that can be mounted in 4 different positions.

This allows the cam latch with cabinet U-handle to be used in any attachment position regardless of the turning and latching direction or of the narrow side of the door. Subsequent repositioning of the 90° rotary range is possible, if necessary.

The possible plugging options and the resulting 90° rotary ranges are shown in the outline drawing.

Sketch GN 115.7 construction
MD115.7_MT-16715-1

For installation, the door, cover or hatch is fitted with two holes according to one of the two outline drawings.

If preassembled (cabinet U-handle including latch arm), the latch can be inserted through the hole from the front. The mounting nut can then be pushed over the latch from the back and bolted in place. The second end of the cabinet U-handle is secured with an M6 mounting screw (not included). Finally, both elements are tightened.

The required installation holes in the door leaf, is usually generated by punching or laser machining in series production.

Selected Part

Total US Dollars (net)
$35.66
In Stock: 3
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$35.66
100249$32.69
250499$29.72
≥ 500$26.74
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.886 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 115.7-DK-4-SWGN 115.7-VK7-4-SWGN 115.7-VK8-4-SWGN 115.7-SCH-4-SWGN 115.7-VDE-4-SWGN 115.7-DK-4-SRGN 115.7-VK7-4-SRGN 115.7-VK8-4-SRGN 115.7-SCH-4-SRGN 115.7-VDE-4-SRGN 115.7-DK-6-SWGN 115.7-VK7-6-SWGN 115.7-VK8-6-SWGN 115.7-SCH-6-SWGN 115.7-VDE-6-SWGN 115.7-DK-6-SRGN 115.7-VK7-6-SRGN 115.7-VK8-6-SRGN 115.7-SCH-6-SRGN 115.7-VDE-6-SRGN 115.7-DK-8-SWGN 115.7-VK7-8-SWGN 115.7-VK8-8-SWGN 115.7-SCH-8-SWGN 115.7-VDE-8-SWGN 115.7-DK-8-SRGN 115.7-VK7-8-SRGN 115.7-VK8-8-SRGN 115.7-SCH-8-SRGN 115.7-VDE-8-SRGN 115.7-DK-10-SWGN 115.7-VK7-10-SWGN 115.7-VK8-10-SWGN 115.7-SCH-10-SWGN 115.7-VDE-10-SWGN 115.7-DK-10-SRGN 115.7-VK7-10-SRGN 115.7-VK8-10-SRGN 115.7-SCH-10-SRGN 115.7-VDE-10-SRGN 115.7-DK-13-SWGN 115.7-VK7-13-SWGN 115.7-VK8-13-SWGN 115.7-SCH-13-SWGN 115.7-VDE-13-SWGN 115.7-DK-13-SRGN 115.7-VK7-13-SRGN 115.7-VK8-13-SRGN 115.7-SCH-13-SRGN 115.7-VDE-13-SRGN 115.7-DK-14-SWGN 115.7-VK7-14-SWGN 115.7-VK8-14-SWGN 115.7-SCH-14-SWGN 115.7-VDE-14-SWGN 115.7-DK-14-SRGN 115.7-VK7-14-SRGN 115.7-VK8-14-SRGN 115.7-SCH-14-SRGN 115.7-VDE-14-SRGN 115.7-DK-16-SWGN 115.7-VK7-16-SWGN 115.7-VK8-16-SWGN 115.7-SCH-16-SWGN 115.7-VDE-16-SWGN 115.7-DK-16-SRGN 115.7-VK7-16-SRGN 115.7-VK8-16-SRGN 115.7-SCH-16-SRGN 115.7-VDE-16-SRGN 115.7-DK-18-SWGN 115.7-VK7-18-SWGN 115.7-VK8-18-SWGN 115.7-SCH-18-SWGN 115.7-VDE-18-SWGN 115.7-DK-18-SRGN 115.7-VK7-18-SRGN 115.7-VK8-18-SRGN 115.7-SCH-18-SRGN 115.7-VDE-18-SRGN 115.7-DK-20-SWGN 115.7-VK7-20-SWGN 115.7-VK8-20-SWGN 115.7-SCH-20-SWGN 115.7-VDE-20-SWGN 115.7-DK-20-SRGN 115.7-VK7-20-SRGN 115.7-VK8-20-SRGN 115.7-SCH-20-SRGN 115.7-VDE-20-SRGN 115.7-DK-22-SWGN 115.7-VK7-22-SWGN 115.7-VK8-22-SWGN 115.7-SCH-22-SWGN 115.7-VDE-22-SWGN 115.7-DK-22-SRGN 115.7-VK7-22-SRGN 115.7-VK8-22-SRGN 115.7-SCH-22-SRGN 115.7-VDE-22-SRGN 115.7-DK-24-SWGN 115.7-VK7-24-SWGN 115.7-VK8-24-SWGN 115.7-SCH-24-SWGN 115.7-VDE-24-SWGN 115.7-DK-24-SRGN 115.7-VK7-24-SRGN 115.7-VK8-24-SRGN 115.7-SCH-24-SRGN 115.7-VDE-24-SRGN 115.7-DK-26-SWGN 115.7-VK7-26-SWGN 115.7-VK8-26-SWGN 115.7-SCH-26-SWGN 115.7-VDE-26-SWGN 115.7-DK-26-SRGN 115.7-VK7-26-SRGN 115.7-VK8-26-SRGN 115.7-SCH-26-SRGN 115.7-VDE-26-SRGN 115.7-DK-28-SWGN 115.7-VK7-28-SWGN 115.7-VK8-28-SWGN 115.7-SCH-28-SWGN 115.7-VDE-28-SWGN 115.7-DK-28-SRGN 115.7-VK7-28-SRGN 115.7-VK8-28-SRGN 115.7-SCH-28-SRGN 115.7-VDE-28-SRGN 115.7-DK-30-SWGN 115.7-VK7-30-SWGN 115.7-VK8-30-SWGN 115.7-SCH-30-SWGN 115.7-VDE-30-SWGN 115.7-DK-30-SRGN 115.7-VK7-30-SRGN 115.7-VK8-30-SRGN 115.7-SCH-30-SRGN 115.7-VDE-30-SRGN 115.7-DK-32-SWGN 115.7-VK7-32-SWGN 115.7-VK8-32-SWGN 115.7-SCH-32-SWGN 115.7-VDE-32-SWGN 115.7-DK-32-SRGN 115.7-VK7-32-SRGN 115.7-VK8-32-SRGN 115.7-SCH-32-SRGN 115.7-VDE-32-SRGN 115.7-DK-34-SWGN 115.7-VK7-34-SWGN 115.7-VK8-34-SWGN 115.7-SCH-34-SWGN 115.7-VDE-34-SWGN 115.7-DK-34-SRGN 115.7-VK7-34-SRGN 115.7-VK8-34-SRGN 115.7-SCH-34-SRGN 115.7-VDE-34-SRGN 115.7-DK-36-SWGN 115.7-VK7-36-SWGN 115.7-VK8-36-SWGN 115.7-SCH-36-SWGN 115.7-VDE-36-SWGN 115.7-DK-36-SRGN 115.7-VK7-36-SRGN 115.7-VK8-36-SRGN 115.7-SCH-36-SRGN 115.7-VDE-36-SRGN 115.7-DK-38-SWGN 115.7-VK7-38-SWGN 115.7-VK8-38-SWGN 115.7-SCH-38-SWGN 115.7-VDE-38-SWGN 115.7-DK-38-SRGN 115.7-VK7-38-SRGN 115.7-VK8-38-SRGN 115.7-SCH-38-SRGN 115.7-VDE-38-SRGN 115.7-DK-40-SWGN 115.7-VK7-40-SWGN 115.7-VK8-40-SWGN 115.7-SCH-40-SWGN 115.7-VDE-40-SWGN 115.7-DK-40-SRGN 115.7-VK7-40-SRGN 115.7-VK8-40-SRGN 115.7-SCH-40-SRGN 115.7-VDE-40-SRGN 115.7-DK-42-SWGN 115.7-VK7-42-SWGN 115.7-VK8-42-SWGN 115.7-SCH-42-SWGN 115.7-VDE-42-SWGN 115.7-DK-42-SRGN 115.7-VK7-42-SRGN 115.7-VK8-42-SRGN 115.7-SCH-42-SRGN 115.7-VDE-42-SRGN 115.7-DK-45-SWGN 115.7-VK7-45-SWGN 115.7-VK8-45-SWGN 115.7-SCH-45-SWGN 115.7-VDE-45-SWGN 115.7-DK-45-SRGN 115.7-VK7-45-SRGN 115.7-VK8-45-SRGN 115.7-SCH-45-SRGN 115.7-VDE-45-SRGN 115.7-DK-50-SWGN 115.7-VK7-50-SWGN 115.7-VK8-50-SWGN 115.7-SCH-50-SWGN 115.7-VDE-50-SWGN 115.7-DK-50-SRGN 115.7-VK7-50-SRGN 115.7-VK8-50-SRGN 115.7-SCH-50-SRGN 115.7-VDE-50-SR