Part Options / Table
Type
SL With lock, lockable by counter-clockwise turn (Keyed differently)
SR With lock, lockable by clockwise tun (Keyed differently)
OS Without lock, latch arm 90° rotatable in both directions
Show / Hide columns
Metric
l1 Latch arm distance Ad1 d2 h1 h2
2.64
3.35
0.39
0.71
1.26
1.46
0.79
0.91
1.38
1.61
0.98
2.64 0.39 0.71 1.26 0.79 1.38 0.98
3.35 0.39 0.71 1.46 0.91 1.61 0.98
Filter combination produces no result.
Build & Price
3D Product Configurator
Length l1
Type
Latch arm distance A
Length l1
Type
Latch arm distance A
Construction and Assembly Instructions
Selected Part
Part Number
Total US Dollars (net)
$27.35
Call / Email for Delivery Time
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 5 $27.35
6 49 $26.36
50 99 $24.87
≥ 100 $22.38
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.140 lbs