PM 200 "PolyMount"™ Leveling Mounts Steel, Plastic Base, Threaded Stud Type

"PolyMount"™ Leveling Mounts  PM 200: Steel, Plastic Base, Threaded Stud Type

Product description

"PolyMount"™ leveling mounts PM 200 are an economical choice for light, medium, and potentially some heavier duty applications.

The mount swivels 15° to all sides of the center line to adjust to uneven surfaces.

To insure a proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

The hex nut is a standard part of the assembly.

Specification

Base
Nylon plastic, glass fiber reinforced


Threaded stud
Low carbon steel

  • Clear zinc plated
  • Forged and thread rolled

Hex nut
Low carbon steel, clear zinc plated


RoHS

On request

Additional sizes
Stainless steel and nickel plated brass versions
"Socket Lock" technology to lock stud into place, preventing pullout in especially harsh applications

Hide technical drawing
 PM 200 Steel "PolyMount"™ Leveling Mounts, Plastic Base, Threaded Stud Type sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2A/FMax. load
2.381/2 x 133.001.881.003000 lbf (13344.66 N)
2.385/8 x 113.001.881.003500 lbf (15568.77 N)
2.383/4 x 103.001.881.003500 lbf (15568.77 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2A/FMax. load
2.38M 123.001.881.003000 lbf (13344.66 N)
2.38M 163.001.881.003500 lbf (15568.77 N)
2.38M 203.001.881.003500 lbf (15568.77 N)
2.38M 206.001.881.003500 lbf (15568.77 N)

Build & Price

Base diameter d1
Thread d2

Inch


Metric


Stud length l1
Base diameter d1
Thread d2

Inch


Metric


Stud length l1

Selected Part

Total (net)
US$14.92
In Stock: 54
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$14.92
5099US$13.67
100249US$12.43
≥ 250US$11.19
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback