EN 286.9 Swivel Clamp Connector Joints Plastic

Photo

EN 286.9 Plastic Swivel Clamp Connector Joints Color: SW - Black, RAL 9005, matte finish
Original design
code: TCC-AP-AP
Color: SW - Black, RAL 9005, matte finish
EN 286.9 Plastic Swivel Clamp Connector Joints Color: SW - Black, RAL 9005, matte finish EN 286.9 Plastic Swivel Clamp Connector Joints Color: GR - Gray, RAL 7040, matte finish

Product description

Information

In the initial position, the clamping bore axes of the swivel clamp connector joints EN 286.9 are in line with each other and can be swiveled by ±90°. They hold typical construction tubes with full surface contact over the entire cross-section of the bore.

At the screw locations z1, the socket cap screws reduce the bore cross-section for clamping. Adapter bushings EN 290 can be used to reduce the bore cross-sections to smaller diameters.

The screw location z2 serves for fixing the joint axis, which can be adjusted continuously or in 10° steps, depending on the type.

For clamping without tools, the socket cap screws can be replaced by the adjustable levers GN 911.9 listed in the table as accessories.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)
  • Black, RAL 9005, matte finishSWSW
  • Gray, RAL 7040, matte finishGRGR

Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985

  • Stainless steel AISI 304
  • Self-locking with polyamide ring

RoHS

Accessory

Adapter Bushings EN 290
Adjustable Levers GN 911.9

Technical drawing

3D
Hide technical drawing
EN 286.9 Plastic Swivel Clamp Connector Joints sketch

Part Options / Table

Type

SContinuous adjustment
TAdjustment in 10° steps (serration)

Identification no.

2With 3 stainless steel socket cap screws DIN 912
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
d2
Bore
k1k2l1l2m1m2z1
Screw locations for screw size
z2
Screw location for screw size
Accessory
Recommended
levers GN 911.9
for z1 / z2

l3
B 30B 301.771.775.282.132.642.64M8-25M8-252.483.07

Build & Price

3D Product Configurator
Bore d1
Bore d2
Type


Identification no.

Color
GR
SW

Selected Part

Total US Dollars (net)
$25.04
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$25.04
799$24.13
100249$22.76
≥ 250$20.48
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.269 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.