Hinges, Latches and Panel Support Clamps

08.08.2024

Our family of hinges, latches and panel support clamps all go together to create a modern and uniform appearance.

This range of standard parts is made of die cast zinc, with black or silver matte textured powder coating. These standard parts are fastened to frames or panels using screws. Rubber inserts and spacer sleeves ensure a positive connection when clamping to glass and plastic panels. Additionally, T-slot nuts allow our hinges and clamps to be affixed to all aluminum profiles of the B and I series.

The hinge GN 938 with a swiveling range of 180 degrees is available in two sizes: 92 x 60 mm for panels from 4 to 8 mm thick and 122 x 90 mm for panels from 8 to 12 mm thick. Thrust washers and hinge pins of non-rusting stainless steel ensure a smooth and low-wear swivel motion. The easily affixed zinc die cast covers the fastening and clamping screws.

The panel support clamps GN 939 are available in five versions for panels between 5 and 12 mm thick. Depending on the position of the panel, either the surface or corner clamps are used. The version with a securing pin uses a plastic-sheathed stainless steel pin that assists with positioning and a positive connection. The surface clamp is also available with a stop plate to prevent lateral slippage, such as when used on open railing panels on stairs.

The slam latches GN 936 engage automatically when the door is closed. The clever design ensures users intuitively identify the release element. The latches are affixed to door frames or profiles either from the operating side or the rear side using slotted holes. Secured plastic protect the fastening screws and protect them from unauthorized access. The slam latches are available with or without lock and with a key that either fits all locks or only one. After locking, unauthorized removal is no longer possible. The key can be removed in both end positions.

 


 

Thanks for reading! To stay informed of future updates, subscribe to our LinkedIn newsletter here or on our website.

 

Back

JW Winco Press Releases

Click below for press releases on new products or additions and extensions to our product range!

Go to the Press Releases

New Products

Click below to hear about our new products or new additions to our product range!

Go to New Products