Detail | JW Winco Standard Parts

JW Winco Now Offers Hygienic Design Nuts & Screws

sanitary-nuts-and-screws-winco-GN-1580

GN 1580 Stainless Steel Screws & nuts that are certified according to EHEDG guidelines and are therefore ideal for use in hygienic areas.

JW Winco, Inc., A Ganter Company, a leading supplier of standard industrial machine components, now has available GN 1580 Nuts and Screws with Hygienic Design.

The GN 1580 Stainless Steel Nuts and Screws are certified according to European Hygienic Engineering and Design Group guidelines, making them ideal for use in hygienic areas. “The sealed flange surface enables components to be mounted without dead spaces,” said John Winkler, CEO, Office of the President at JW Winco. “The high quality finish, as well as the large corner radii and closed surfaces, prevent adherence of dirt and facilitate cleaning.”

Available in either a matte or polished finish, the FDA compliant sealing ring on the nuts and screws is made of a hydrogenated acrylonitrile Butadiene rubber and is temperature resistant from -25 °C (-13 °F) to 150 °C (302 °F).

Back

JW Winco Press Releases

Click below for press releases on new products or additions and extensions to our product range!

Go to the Press Releases

New Products

Click below to hear about our new products or new additions to our product range!

Go to New Products