Inch Size Steel and Stainless Steel Gear Lever Handles
JW Winco, Inc., A Ganter Company, a leading supplier of standard industrial machine components, now offers GN 310 Steel and Stainless Steel Gear Lever Handles, available in inch as well as, metric sizes.
Both versions of the Gear Lever Handles are RoHS compliant. The steel lever option is zinc plated with a blue passivated finish and there is a variety of operating knobs to choose from dependent on their function and/or their design. The stainless steel version has a sandblasted satin finish and is an excellent choice for applications requiring corrosion free environments. The knobs on both are black Duroplast (Phenolic PF) with a shiny finish and have a maximum heat resistance of 150°C (300°F).
Back