News | JW Winco Standard Parts

News

Conveying and guiding systems

12/11/24 | Product Press

A Standard System for Conveying and Guiding

 

Conveying and guiding is a time-tested method for transporting parts or intermediate products between automated process stations.

read more

 

08/08/24 | Product Press

Hinges, Latches and Panel Support Clamps

 

Our family of hinges, latches and panel support clamps all go together to create a modern and uniform appearance.

read more

 

07/10/24 | Product Press

Dowel Pins, Drill Bushings, and Knurled Screws with Hex

 

The JW Winco product range now includes dowel pins, drill bushings in numerous dimensions, and knurled screws with and without internal hex.

read more

 

05/08/24 | Product Press

Compact Integrated: Light, Switch, Handle

 

Signaling and indicator lights, switches, and buttons – elements that hardly any machine can do without. The new JW Winco cabinet U-handle EN 6284…

read more

 

03/20/24 | Product Press

Cleaning-Optimized Leveling Feet

 

When strict hygiene standards are in place, it's essential to use the appropriate optimized parts. However, even in less sensitive areas, optimized…

read more

 

02/19/24 | Product Press

Securely Fastened Loads with JW Winco

 

A crane, rope, or chain may be required when something needs lifting – plus anchoring points on the load. JW Winco offers a wide range of solutions to…

read more

 

12/13/23 | Product Press

Universal and Clever: Retaining Magnets

 

JW Winco is expanding its magnet line to support more applications with new materials, shapes, systems, and even raw magnets.

read more

 

11/14/23 | Product Press

Signal Feedback Included

 

Intelligent standard parts from JW Winco ensure greater safety, higher efficiency, and increased stability.

read more

 

10/25/23 | Product Press

Clean in Place (CIP) Latches

 

Spend less time and money on cleaning and cleaning media with two new standard parts from JW Winco. These new latches GN 1150 are designed to repel…

read more

 

08/24/23 | Product Press

Detect Foreign Material with Ease

 

Time and again, impurities make their way into the production processes. JW Winco uses special elements that can be detected with the naked eye,…

read more

 

Product Leaflets

Free product information: handbook, company profile and product highlights
Download for free now!

Free Download

JW Winco Trade Shows

To see our products in action visit us at one of our Trade Shows!