News | JW Winco Standard Parts

News

GN-565.7-Stainless-Steel-Cabinet-U-Handles-Angled-with-Tapped-Holes

08/01/18 | Product Press

Stainless Steel Cabinet-U Handles, Angled, with Tapped Holes

 

New GN 565.7 Stainless Steel Cabinet "U" Handles with a 35° angle for easy access in tight spaces.

read more

 

GN-115.9-Latches-with-Safety-Function-Zinc-Die-Casting-Operation-with-Key-not-Lockable

07/17/18 | Product Press

JW Winco Offers Latches with Safety Function

 

New GN 115.9 Latches with Safety Function

read more

 

GN-6342-Washers-with-Axial-Friction-Bearing-Stainless-Steel

07/03/18 | Product Press

Washers with Axial Friction Bearing Available from JW Winco

 

New Stainless Steel GN 6342 Washers with Axial Friction Bearing

read more

 

GN-1400-series-Steel-Telescopic-Slides-with-full-partial-and-double-sided-full-extensions

06/19/18 | Product Press

Steel Telescopic Slides Available from JW Winco

 

Telescopic slides offer smooth running, wear-free, and quiet linear motion. With a wide range of extension types, functions and dimensions, these…

read more

 

Zinc-Die-Cast-Flat-Adjustable-Tension-Levers

06/05/18 | Product Press

JW Winco Offers Zinc Die-Cast Flat Adjustable Tension Levers

 

GN 126 and GN 126.1 Zinc Die-Cast Flat Adjustable Tension Levers are designed for whenever swiveling in a confined space is required or the lever is…

read more

 

Inch-Size-GN-784-Mounting-Clamps-with-Swivel-Ball-Joint-Aluminum

05/22/18 | Press Product

Inch Size Mounting Clamps with Swivel Ball Joint, Aluminum

 

Inch Size GN 784 Mounting Clamps with Swivel Ball Joint will secure your product strongly as you transition through multiple angles.

read more

 

Heavy-Duty-Ball-Transfer-Units-without-Flange

05/09/18 | Product Press

Heavy Duty Ball Transfer Units without Flange

 

Heavy Duty Ball Transfer Units without Flange enable a linear or rotary movement of heavy loads on those tracks.

read more

 

GN-187-4-Stainless-Steel-Serrated-Locking-Plates

04/17/18 | Product Press

Stainless Steel Serrated Locking Plates

 

GN 187.4 Stainless Steel Serrated Locking Plates, can be interlocked and firmly set at a defined angle. The range of options makes the plates…

read more

 

Stainless-Steel-Leveling-feet-inch

04/03/18 | Press Product

JW Winco Offers Stainless Steel Inch Thread Leveling Feet

 

JW Winco Offers Stainless Steel Leveling Feet, with inch size threaded stud and turned base.

read more

 

GN-310-Inch-Size-Gear-Levers

03/20/18 | Product Press

Inch Size Steel and Stainless Steel Gear Lever Handles

 

JW Winco announced it has expanded its line of GN 310 Steel and Stainless Steel Gear Lever Handles to a full range of inch and metric sizes.

read more

 

Product Leaflets

Free product information: handbook, company profile and product highlights
Download for free now!

Free Download

JW Winco Trade Shows

To see our products in action visit us at one of our Trade Shows!