Detail | JW Winco Standard Parts

Edge Protection Seal Profiles Available from J.W. Winco

J.W. Winco, Inc., a leading supplier of standard industrial machine components, announced it now offers GN 2180 and GN 2182 Edge Protection Seal Profiles.

These RoHS compliant seal profiles, which can be used to seal doors, covers and hatches, are pressed by hand onto the front of metal sheets and plates. The embedded clamp insert prevents detachment, so glue or other adhesives are not required. When assembled, the profile should deform slightly, which ensures an optimal seal. Adherence to the guideline placement radii is recommended in order to ensure a tight profile seal and to make assembly easier.

Version 2180 is made from ethylene propylene diene monomer (EPDM) rubber in black, with clamping profile hardness of 65 ±5 Shore A and sealing profile hardness of 25 ±5 Shore A. The EPDM profiles, which are temperature resistant from -40 to 100° C (-40 to 212° F), are certified according to UL 50 and UL 94-HB.

The profile seal can also come in black acrylonitrile butadiene rubber (NBR). For sizes 20.5 mm and 13 mm, they have a clamping profile hardness of 60 ±5 Shore A and a sealing profile hardness of 25 ±5 Shore A. The NBR profiles, which are recommended for use in cases where contact with fuels, oils, or coolants can occur, are temperature resistant to -30 to100° C (-22 to 212° F).

The clamp insert for both has a steel wire polyester clamping band inside the body of the seal profile.

Version 2182’s clamping profile is Polyvinyl chloride (PVC) in black, with a hardness of 70±5 Shore A. The sealing profile is EPDM in black, with hardness of 25 ±5 Shore A. The clamp insert is a steel clamping band, and the profile is temperature resistant from -40 to 90° C (-40 to 194° F).

J.W. Winco offers an extensive selection of inch and metric size adjustable levers, cabinet U-handles, plastic and steel hinges and locking mechanisms, revolving and retractable handles, hand wheels, hand cranks, tube connection and conveyor components, inch and metric construction tubing, shock absorption mounts, leveling mounts, hand knobs, spring, ball and indexing plungers, jig, fixture and fastening components, retaining magnet assemblies, toggle clamps, metric casters and wheels, universal joints, oil sight glasses, and metric tools for the industrial and commercial equipment industries.  J.W. Winco’s Web site catalog, with 3D CAD and online buying, is viewable at www.jwwinco.com.

For more information, contact J.W. Winco at 800-877-8351, by fax at 800-472-0670, on the Web at www.jwwinco.com, and via e-mail at sales@jwwinco.com.

Back

New Products

You know our products but you're looking for new products or new additions to our product range?

Go to New Products