Detail | JW Winco Standard Parts

Hinges with Safety Switch in Stainless Steel Now Available!

GN 139.5

NEW BERLIN, WI – J.W. Winco, Inc., a leading supplier of standard industrial machine components, announced it now offers 316L Stainless Steel GN 139.5 Hinges with Safety Switch.

      The RoHS compliant hinges with integrated safety switches are designed for use in monitoring doors and covers of machines and equipment. Opening the door activates the switch contacts, which causes an interruption in a protective circuit via broken contact (NC) and at the same time signals the door opening by closing a normally open contact element (NO).

      The contact blocks are fitted with positive opening slow-action contacts, as they will definitely be separated when activated and have no hysteresis. The angle at which the switching points are reached is adjustable. Together with the integrated contact blocks, the hinges are a compact, easy-to-mount unit with an attractive design. The mounting from the back makes the hinge particularly tamper-proof.

Hinges with operating angle > 0° and hinges with other contact load ratings are available upon request.

      The hinge body and hinge pin are made from 316L stainless steel, with the body having a polished finish.

      J.W. Winco offers an extensive selection of inch and metric size adjustable levers, cabinet U-handles, plastic and steel hinges and locking mechanisms, revolving and retractable handles, hand wheels, hand cranks, tube connection and conveyor components, inch and metric construction tubing, shock absorption mounts, leveling mounts, hand knobs, spring, ball and indexing plungers, jig, fixture and fastening components, retaining magnet assemblies, toggle clamps, metric casters and wheels, universal joints, oil sight glasses, and metric tools for the industrial and commercial equipment industries. J.W. Winco’s website catalog, with 3D CAD and online buying, is viewable at www.jwwinco.com.

For more information, contact J.W. Winco at 800-877-8351, by fax at 800-472-0670, on the Web at www.jwwinco.com, and via e-mail at sales@jwwinco.com.

Back

New Products

You know our products but you're looking for new products or new additions to our product range?

Go to New Products