Detail | JW Winco Standard Parts

Metric Size Plastic Push-Fit Short Spring Plungers

J.W. Winco, Inc., a leading supplier of standard industrial machine components, announced it now offers GN 614.5 Metric Size, Plastic Push-Fit Short Spring Plungers.

The GN 614.5 spring plungers, which are RoHS compliant, are used as detents as well as for push-on and push-off applications and ejectors. The geometric shape of the plastic housing creates a self-clamping function that compensates drill-hole tolerances of as much as .2 mm (.008” of an inch). The push-fit by hand assembly makes overhead installation easier.

Temperature resistant up to 50° C (122° F), the spring is stainless steel AISI 631, while the ball is either AISI 420C hardened stainless steel or, Polyacetal plastic.

J.W. Winco offers an extensive selection of inch and metric size adjustable levers, cabinet U-handles, plastic and steel hinges and locking mechanisms, revolving and retractable handles, hand wheels, hand cranks, tube connection and conveyor components, inch and metric construction tubing, shock absorption mounts, leveling mounts, hand knobs, spring, ball and indexing plungers, jig, fixture and fastening components, retaining magnet assemblies, toggle clamps, metric casters and wheels, universal joints, oil sight glasses, and metric tools for the industrial and commercial equipment industries.  J.W. Winco’s Web site catalog, with 3D CAD and online buying, is viewable at www.jwwinco.com.

For more information, contact J.W. Winco at 800-877-8351, by fax at 800-472-0670, on the Web at www.jwwinco.com, and via e-mail at sales@jwwinco.com.

Back

New Products

You know our products but you're looking for new products or new additions to our product range?

Go to New Products