Detail | JW Winco Standard Parts

Opening and closing with specialty hinges from Winco

From simple hinges for welding on to multi-joint hinges with complex kinematics, the Winco selection has everything needed for superior door and flap solutions—Including extra functions.

You might think that when it comes to opening and closing, all the possibilities of hinges have already been exhausted. Not even close. Winco regularly succeeds in making further improvements to hinges, adding practical extra features or creating designs for very particular niche applications.

For heavy duty applications, for example, try hinge GN 237.3, a compact, heavy duty hinge of stainless steel. With a 180° range of motion, these hinges can stand up to even high dynamic wear—regardless of the mounting orientation—thanks to special shim washers. Depending on the selected type, the hinge bands also have centering extensions that ensure a tighter fit—preventing sliding and eliminating the transverse forces that otherwise place extremely heavy loads on the screws. The hinge pin is secured against loss by a recess and supplied with lifetime lubrication. An asymmetrical band arrangement and the associated possibility of a third fastening hole proves its value especially when mounted in areas with thinner material cross-sections.

The hinge series GN 235, on the other hand, can be mounted with socket head cap screws and—thanks to the offset axis—still swivels by 180° without collision. Horizontal and vertical slots simplify adjustment, and the hole pattern corresponds to existing hole arrangements, making it easier to replace existing hinges.  

Additional functionality is offered by hinges with variable friction, and in another Winco part, an integrated spring nsures independent return of the hinge. This special product range, which also includes integrated damping, indexing and locking functions, is being continually expanded by Winco.

One kinematic highlight is already available from Winco: the multiple-joint hinge with either a 4x, 7x or 10x joint mechanism, which opens flaps and shifts their position at the same time. 180° is also standard here, and the internal installation once again makes use of slots. The GN 7237 stainless steel multiple-joint hinges are installed on the inside of flaps, hatches and doors to save space and ensure protection against vandalism. The hinges have a maximum opening angle of 180°, which provides optimal accessibility and avoids the blocking of escape routes by open doors, for example.

With its design hinges GN 138, Winco offers solutions for appearance-sensitive applications: the closed hinge body of die-cast zinc hides the fastening screws and is available in various sizes—soon also in stainless steel.

Back

New Products

You know our products but you're looking for new products or new additions to our product range?

Go to New Products

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.