Stainless Steel Cabinet-U Handles, Angled, with Tapped Holes
JW Winco, Inc., A Ganter Company, a leading supplier of standard industrial machine components, offers GN 565.7 Stainless Steel Cabinet "U" Handles, Angled, with Tapped Holes.
The angled cabinet U-Handles, which are RoHS compliant, have a 35° angled contact surface that allows improved access even in tight spaces such as corners. Produced from profiled aluminum extrusions, the U Handles special features are their rigidity and smooth surface.
The desired profile is the result of superior design and being ergonomically shaped. The stainless steel handle (European Standard No. 1.4301, AISI 304) is matte shot-blasted with tapped holes for mounting from the back (threaded blind bore).
Back