Standard parts with antibacterial surfaces
The antibacterial standard parts of the Sanline product family can prevent bacteria and germs from propagating on an operating element, actively reducing their spread and preventing bacterial illnesses that could otherwise result.
Two different active principles can be found in the Sanline product family: Plastic standard parts with additives based on silver ions and metal standard parts with a powder coating based on zinc molybdate. Both principles destroy the cell walls of the microorganisms, causing them to die. The antibacterial effectiveness is retained for a long time, even after frequent cleaning cycles, and is absolutely safe for the user.
With their antibacterial properties, the Sanline operating elements are predestined for areas with elevated hygiene requirements. These include doctors’ offices, hospitals, rehabilitation and care facilities as well as cafeterias, food-processing plants and agricultural operations with livestock. Sanline products also reduce the risk of infection in locations where many different people come into contact with handles and operating elements, such as in stadiums and concert halls, parks and wellness facilities as well as on public transport.