Arched Handles: Ergonomic Handling for Machines and Tools

Arched handles are essential components in many industries, as they enable ergonomic and secure handling of machines, workpieces, and devices. Their curved design provides a comfortable grip shape that supports the palm and reduces fatigue during extended work periods. In the machinery and manufacturing industry, arched handles enhance precision and control, increasing efficiency while minimizing the risk of accidents.

Benefits of Arched Handles

The advantages of arched handles lie in their versatility and durability. They are available in various materials such as stainless steel, steel, aluminum or plastic, offering high resistance to mechanical stress and corrosion. Particularly in sectors such as mechanical engineering, the automotive industry, and robotics, arched handles are widely used to improve the comfort and handling of machines and equipment. In kitchens, arched handles are indispensable for drawers and cabinets. Stainless steel arched handles are especially popular due to their durability and ease of cleaning. Whether modern, classic, or rustic, arched handles add a stylish touch to any piece of furniture.
Filter Products
Material
Hole Distance (from - to) Hole Distance
Thread (from - to) Thread

GN 565.4 Aluminum Arched Pull Handles, with Tapped or Counterbored Through Holes Type: A - Mounting from the back (tapped blind hole)<br />Finish: SW - Black, RAL 9005, textured finish

GN 565.4

Aluminum Arched Pull Handles, with Tapped or Counterbored Through Holes
EN 365 Plastic Arch Handles, with Counterbored Mounting Holes or Tapped Inserts Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish

EN 365

Plastic Arch Handles, with Counterbored Mounting Holes or Tapped Inserts