Space-saving safety with a compact folding handle

The folding handle is used to open drawers or as a carry handle. In the rest position, it is folded in.

The standard part is available in various materials. A folding handle of stainless steel is perfect for hygienically challenging environments in the medical technology or food

industries.

Filter Products
New Products
Material
Hole Distance (from - to) Hole Distance
Thread (from - to) Thread
Product Family

GN 425.9 Stainless Steel Folding Handles Type: A - Mounting from the back with thread<br />Identification no.: 1 - Handle 90° foldaway<br />Finish: SW - Black, RAL 9005, textured finish

GN 425.9

Stainless Steel Folding Handles