Light and robust ledge handles for drawers and covers

A typical field of application for ledge handles is on the protective doors of machinery and installations. They also serve well as drawer handles.

Stainless steel ledge handles are good options for hygienically demanding applications.

The extruded aluminum handles can be

easily produced in special lengths and can even be sold by the meter.

Filter Products
Material
Hole Distance (from - to) Hole Distance
Thread (from - to) Thread
Product Family

GN 730 Aluminum Ledge Handles, with Tapped Holes Finish: BL - Plain, tumbled finish

GN 730

Aluminum Ledge Handles, with Tapped Holes
EN 630 Plastic Off-Set Enclosed Safety U-Handles, with Counterbored Through Holes, Ergostyle® Color of the cover: DOR - Orange, RAL 2004, shiny finish

EN 630

Plastic Off-Set Enclosed Safety U-Handles, with Counterbored Through Holes, Ergostyle®
EN 630.2 Plastic Guard Safety Handles, with Counterbored Through Holes,  Ergostyle® Color of the cover: DBL - Blue, RAL 5024, shiny finish

EN 630.2

Plastic Guard Safety Handles, with Counterbored Through Holes, Ergostyle®