Because of a web page matching your requested link is no longer valid. You have been automatically redirected to the new link.

GN 332 Tubular Handles Aluminum Tube, with Zinc Die-Cast Angled Handle Legs, with Power Switching Function

GN 332 Aluminum Tubular Handles with Zinc Die-Cast Angled Handle Legs, with Power Switching Function Finish: SW - Black, RAL 9005, textured finish
Type: T0 - Without button
Identification no.: 2 - With emergency stop
Door opening: R - Right
Finish: SW - Black, RAL 9005, textured finish
Type: T0 - Without button
Identification no.: 2 - With emergency stop
Door opening: R - Right

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Tubular handles GN 332 are available with various options for emergency stops and buttons. They can be used for activating individual functions of a machine control, such as unlocking the safety lock of a housing door right on the handle.

The possible switching operations depend on the options and are described below. For types T1 and T2, one set of caps (consisting of the colors red, green, and blue) is supplied for each button.

The red or green LED lights up regardless of whether the button is pressed and can be used to indicate the status of a control, for example.

Specification

Handle tube
Aluminum, wall thickness 1.5 mm

  • Powder coated
    Black, RAL 9005, textured finishSWSW
  • Anodized finish, natural colorELEL

Handle legs
Zinc die-cast
Powder coated
Black, RAL 9005, textured finish


Cover for identification no. 1
(instead of emergency stop)
Plastic, light gray


Operating temperature
-13 °F to +131 °F (-25 °C to +55 °C)


RoHS

Accessory

Cables with Connector Coupling GN 330 (12-pole, 5 or 10 meters long)

Hide technical drawing
GN 332 Aluminum Tubular Handles with Zinc Die-Cast Angled Handle Legs, with Power Switching Function sketch

Part Options / Table

Type

T0Without button
T1With 1 button
T2With 2 buttons

Identification no.

1Without emergency stop
2With emergency stop

Door opening

LLeft
RRight
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length±0.01db1b2b3b4h1h2t
min.
7.87M 81.060.672.012.682.012.680.59
11.81M 81.060.672.012.682.012.680.59

Build & Price

Length l
Finish
EL
SW
Type



Identification no.


Door opening


Length l
Finish
EL
SW
Type



Identification no.


Door opening


Characteristics of the Standard Versions

The tubular handles have the CE marking, low voltage guideline 2014 / 35 / EU

Emergency stop

2 channel, normally closed contact

81068342-ca37-4669-a7b7-3f0f8376c98d

1st button with 2 LED

Changeover contact

17f71fa9-15df-40ca-994e-32f87a9af0e0

1st button with 2 LED

LED, red and green

46962314-65bb-41e4-b09d-59535d0c76f3

2nd button

Normally open contact

99c070c6-3222-426a-8f0b-22e9bacd1b39

Contact termination, pin configuration

Plug M12x1, 12-pole

9ccd9d02-ee7d-410e-a50c-d415e86fd58c

Switching voltage / switching current

max. 24 V DC / max. 0.5 A

Operating voltage (LEDs)

24 V DC ±15% / 10 mA

Protection class

Identification no. 1: IP 67 (in screwed condition)
Identification no. 2: IP 54

Button color

For each button a set of caps is included in the colors red, green, blue

Additional Variations as Special Version

Emergency stop

1-channel

Drawing Emergency stop GN 331 + GN 332 1 channel

Number of buttons > 2

Button optional with

Normally open contact

Drawing Maker GN 331 + GN 332

Number of buttons > 2

Button optional with

Normally closed contact

Drawing Breaker GN 331 + GN 332

Number of buttons > 2

Button optional with

Changeover contact

Drawing Changeover contact GN 331 + GN 332

Button with labeling area

Drawing Button with labeling area GN 331 + GN 332

Selected Part

Total US Dollars (net)
$543.40
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$543.40
59$498.12
1024$452.84
≥ 25$407.55
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.263 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites
Recommend a product

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 332-200-SW-T0-2-LGN 332-200-EL-T0-2-LGN 332-200-SW-T0-2-RGN 332-200-EL-T0-2-RGN 332-200-SW-T1-1-LGN 332-200-SW-T1-2-LGN 332-200-EL-T1-1-LGN 332-200-EL-T1-2-LGN 332-200-SW-T1-1-RGN 332-200-SW-T1-2-RGN 332-200-EL-T1-1-RGN 332-200-EL-T1-2-RGN 332-200-SW-T2-1-LGN 332-200-SW-T2-2-LGN 332-200-EL-T2-1-LGN 332-200-EL-T2-2-LGN 332-200-SW-T2-1-RGN 332-200-SW-T2-2-RGN 332-200-EL-T2-1-RGN 332-200-EL-T2-2-RGN 332-300-SW-T0-2-LGN 332-300-EL-T0-2-LGN 332-300-SW-T0-2-RGN 332-300-EL-T0-2-RGN 332-300-SW-T1-1-LGN 332-300-SW-T1-2-LGN 332-300-EL-T1-1-LGN 332-300-EL-T1-2-LGN 332-300-SW-T1-1-RGN 332-300-SW-T1-2-RGN 332-300-EL-T1-1-RGN 332-300-EL-T1-2-RGN 332-300-SW-T2-1-LGN 332-300-SW-T2-2-LGN 332-300-EL-T2-1-LGN 332-300-EL-T2-2-LGN 332-300-SW-T2-1-RGN 332-300-SW-T2-2-RGN 332-300-EL-T2-1-RGN 332-300-EL-T2-2-R

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.